We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Flexible Space Solutions for the MIL-STD 1553 Protocol


Add robust and reliable communication to your embedded design with MIL-STD 1553 solutions. 

MIL-STD 1553 is a serial data bus used as the primary command and control interconnect in most spacecrafts. MIL-STD-1553’s robust performance and high level of interoperability make it the network of choice for aerospace avionics systems around the world. Whatever your space networking challenge is, our microcontrollers (MCUs) and FPGAs with MIL-STD 1553 support make it easy to implement MIL-STD 1553 remote terminals and bus controllers in your applications.

Featured Solutions


Deep space initiatives including planetary exploration, orbiter missions and space research require innovative spacecraft system technology that facilitates connectivity and processing. To enable better system integration and higher performance while reducing development costs and time to market, embedded connectivity technologies such as MIL-STD 1553 are used in space applications.

Space-qualified SAMRH71 Arm®-based microprocesscors (MPUS) and SAMRH707 Arm-based microcontrollers (MCUs) offer highly integrated MIL-STD 1553 bus controllers and remote terminal functionalities. 

Browse Our MIL-STD 1553 Portfolio


MIL-STD 1553 MCUs

We offer a complete line of products to meet the needs of high-performance embedded applications using the MIL-STD 1553 protocol. Our 32-bit MCUs integrate MIL-STD 1553 interfaces so that your application can benefit from bus controllers and remote terminal functionalities.

  • SAMRH71: Radiation-hardened 100-Mhz Arm® Cortex®-M7-based MCU with dual-channel MIL-STD 1553 BC/RT support
  • SAMRH707: Radiation-hardened 50-Mhz Arm Cortex-M7-based MCU with dual channel MIL-STD 1553 BC/RT support

MIL-STD 1553 FPGAs

Our wide range of radiation-tolerant FPGAs lets you select the right device to hit your power, size, cost and reliability targets to reduce time to launch and minimize cost and schedule risks. 

With a wide range of third-party partner SpaceWire IP cores for use with Microchip FPGAs, you can accelerate your design with these optimized, easy-to-use SpaceWire IP cores.