We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Flexible Solutions for Space Ethernet Networks


Ethernet can be used in many space applications that require network connectivity, including data management, image processing and remote monitoring of systems. Whatever your networking challenge is, our stand-alone switches and Physical Layer Transceivers (PHYs) and Ethernet-embedded microcontrollers (MCUs) and FPGAs make it easy to implement Ethernet in your applications.

Featured Solution


The space industry is shifting its connectivity interfaces from traditional dedicated networks to Ethernet solutions that provide added flexibility and simplify the design process.

To streamline the implementation of Ethernet for aerospace and defense customers, have have added the VSC8574RT PHY to our portfolio of radiation-tolerant PHYs.

The VSC8574RT PHY supports the Serial Gigabit Media Independent Interface (SGMII) and Quad Serial Gigabit Media-Independent Interface (QSGMII) to reduce the number of signal pins in the design and free up the host device.

Browse Our Ethernet Portfolio


Ethernet With Time Sensitive Networking (TSN)

The PIC64-HPSC series has a built-in 240 Gbps, 16-port TSN Ethernet switch with Remote Direct Memory Access (RDMA) that uses the RDMA over Converged Ethernet (RoCE) version 2 standard.

Ethernet-Embedded MCUs

We offer a complete line of MCUs for space applications that meet the needs of high-performance embedded applications that use the Ethernet protocol.

  • SAMRH71: Radiation-hardened, 100-MHz Arm® Cortex®-M7-based MCU with 10M/100-Mbps Ethernet
  • SAM71Q21RT: Radiation-tolerant, 300-MHz Arm Cortex-M7-based MCU with 10M/100-Mbps Ethernet

Ethernet-Embedded FPGAs

Our wide portfolio of radiation-tolerant FPGAs contains devices to hit your power, size, cost, and reliability targets to reduce time to launch and minimize cost and schedule risks.

With a wide range of third-party partner Ethernet IP cores, you can accelerate your design productivity with an extensive suite of proven, optimized, and easy-to-use Ethernet IP cores for use with Microchip FPGAs.

Ethernet 10/100 Mbps PHYs

With enhanced radiation performance, our space-qualified Ethernet PHYs can withstand the harsh environments of space. VSC8540RT, a radiation-tolerant, single-port FE Cu PHY with SyncE and (R/RG) MII, contains the following features:

  • Single-chip Ethernet PHY
  • Compliant with IEEE® 802.3u (Fast Ethernet) and ISO 802-3/IEEE 802.3 (10BASE-T)
  • Flexible power management architecture
  • LVCMOS variable I/O voltage range +1.6V to +3.6V
  • Integrated 1.2V regulator with disabled feature.
  • Cable diagnostics
  • Deterministic latency
  • Wake-on-LAN

Ethernet GigE PHYs

Withstand the harsh space environment with the enhanced radiation performance of our Gigabit Ethernet PHYs:

  • Single-chip Ethernet PHY
  • Compliant with IEEE 802.3ab (1000BASE-T), IEEE 802.3u (Fast Ethernet) and ISO 802-3/IEEE 802.3 (10BASE-T)
  • HP Auto-MDIX support in accordance with IEEE 802.3ab specification at 10/100/1000 Mbps operation
  • GMII and RGMII interfaces
  • Implements Energy Efficient Ethernet (EEE) as described in IEEE 802.3az

VSC8541RT: Radiation-tolerant, single-port GbE Cu PHY with SyncE and (R/G/RG) MII

VSC8574RT: Radiation-tolerant, four-port GbE Cu/Fiber PHY with (Q)SGMII 

Additional Ethernet Solutions

Add robust, reliable, high-speed connectivity and control to your design with our portfolio of stand-alone Ethernet PHYs, bridges, controllers, and switches.