VSC6817


IStaX VSC6817SDK Linux Application Software Package


The IStaX (VSC6817SDK) Linux Application Software Package is a turnkey Industrial Ethernet switch solution designed to support Microchip's managed Ethernet switch devices. The software uses the latest Linux operating system for optimal performance and cost effective implementation.

Management is performed using a Web GUI, Command Line Interface (CLI), Simple Network Management Protocol (SNMP), or Java Script Object Notation Remote Procedure Call (JSON RPC).

The VSC6817SDK is highly integrated with advanced L2 switch features such as QCLs and ACLs, and includes support for synchronization functions such as Synchronous Ethernet, IEEE 1588.

Protection functions including linear, ring, Media Redundancy Protocol (MRP), Frame Replication and Elimination for Reliability (FRER), and High-Availability Seamless Redundancy/Parallel Redundancy Protocol (HSR/PRP).

The VSC6817SDK includes support for IEEE 802.1 Time Sensitive Networking (TSN) features.

The latest IStaX Linux Software Package (Ver. 2024.06) is available for download on MicrochipDirect.com.

To purchase the IStaX software click here.

To purchase the VSC9990-SWLI IStaX Software Maintenance click here.

To download the latest IStaX software click here.

Product Features


  • Advanced L2 switching and L3 forwarding including VLANs, GVRP, IGMP, flow mirroring, and DHCP option 82
  • SyncE and IEEE 1588 solution with PTP protocol, and hardware-accurate time stamping. For high accuracy applications, a Microsemi DPLL and separately-licensed servo algorithm are required.
  • G.8031 link protection and G.8032 ring protection
  • Time Sensitive Networking (TSN) support including: TAS, CQF, PSFP, Frame Preemption, FRER

Documentation


Title
Document Category
AN1256 - Web Programmers Guide via JSON Application Notes Download
AN3883- Software Options for VSC Switches Application Notes Download
AN1196-Software Configuration Guide - DHCP Pool Per-Interface Addresses Application Notes Download
AN1293 - RIPv2 Configuration Guide Application Notes Download
AN3281- Internet Group Management Protocol Application Notes Download
AN1255-OSPF Software Configuration Guide Application Notes Download
AN1287-OSPFv3 Software Configuration Guide Application Notes Download
AN1292 - IPMC, MVR, and IPMC-LIB Module Changes Application Notes Download
AN1184-Brief Introduction to WebStaX SW Architecture Application Notes Download
AN1290-Port Module Changes Application Notes Download
AN1163-Linux Customizations Application Notes Download
AN1289-Flash Configuration Guide Application Notes Download
ENT-AN1039-4.5 IEEE 1588 and NTP Software Configuration Guide Application Notes Download
ENT-AN1011-4.4 Application Software Customization Guide Application Notes Download
ENT-AN1112-4.00 Network Access Server and Access Control List Configuration Guide Application Notes Download
ENT-AN1110-4.00 QoS Configuration Guide Application Notes Download
ENT-AN1263-4.5 Flash Configuration Design Guide Application Notes Download
ENT-AN1104-4.6 ICLI Configuration Guide Application Notes Download
ENT-AN1144-4.00 SPI Flash Design for VCore-III Application Notes Download
ENT-AN1183-4.00 PoE Configuration Guide Application Notes Download
ENT-AN1254 Private VLAN Software Configuration Guide Application Notes Download
ENT-AN1233-4.3 AGGR/LACP Software Configuration Guide Application Notes Download
ENT-AN1115-4.3 Layer 2 Protocol Configuration Guide Application Notes Download
ENT-AN1047-4.1 ICLI Command Generation Guide Application Notes Download
ENT-AN1113-4.1 Configuring IP Static Routes Application Notes Download
ENT-AN1270-4.6 DHCPV6 Relay Software Configuration Guide Application Notes Download
ENT-AN1269-4.5 DHCPv6 Snooping Software Configuration Guide Application Notes Download
ENT-AN1157-4.00 MRP Protocol Suite Application Notes Download
ENT-AN1150-4.00 DHCP Server Configuration Guide Application Notes Download
ENT-AN1135-4.1 IP Multicast Configuration (IPMC) Guide Application Notes Download
ENT-AN1126-4.3 JSON-RPC Application Notes Download
ENT-AN1128-4.7 Private MIB Implementation Guide Application Notes Download
ENT-AN1178-4.00 Software Configuration for Alarms Application Notes Download
ENT-AN1273-4.5 IPv6 Source-Guard Software Configuration Guide Application Notes Download
VSC6817-2023.03 IStaX Software Product Specification User Guide Download
VSC6817SDK Product Brief Product Brief Download
AN1283-CFM Configuration Guide Application Notes Download
AN1284-APS Configuration Guide Application Notes Download
AN1286-ERPS Configuration Guide Application Notes Download
AN1291-Media Redundancy Protocol Configuration Guide Application Notes Download
AN1294-PTP Calibration Configuration Guide Application Notes Download
AN1295-PTP Configuration Guide Application Notes Download
AN1296-RedBox Configuration Guide Application Notes Download
ENT-AN1181-4.00 PTP Filter or Algorithm Upgrade Guide Application Notes Download
ENT-AN1108-4.0 SyncE Software Configuration Guide Application Notes Download
ENT-AN1078-4.3 Ethernet Ring Protection Switching (ERPS) Configuration Guide Application Notes Download
AN1185-TSN Configuration Guide Application Notes Download
ENT-AN1267-4.5 Ethernet Link OAM Software Configuration Guide Application Notes Download
UG1068-SW Introduction to WebStaX under Linux User Guides Download