We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

VelocityDRIVE™ Software Platform (SP)


VelocityDRIVE SP is a turnkey L3 switch application for managing Microchip automotive TSN switches. It includes a binary code image that can be fully configured using the VelocityDRIVE Configuration Tool (CT). VelocityDRIVE SP a cost-effective Real-Time Operating System (RTOS) that is designed to run on memory-constrained systems with memory requirements in the 512 KB to 2048 KB range. VelocityDRIVE SP contains full-switch feature support and offers a CORECONF/YANG-based management interface that implements standardized YANG models.

For more information, log in to your myMicrochip account to access secure documents.

Product Features


Standard Feature Specification
80231Qci Networking Per-Stream Filtering and Policing (PSFP)
802.1Qav Networking Forwarding and queuing for time-sensitive streams (CBS)
802.1Qbv Networking Enhancements for Scheduled Traffic (TAS)
802.1Qbu/802.3br Networking Frame preemption
802.1Q QoS Networking MAC table, VLAN support and QoS queue classification
Port Mirroring Networking Ingress and egress ports with TCAM and ACL
802.1AS-2020 Time Distribution Timing and synchronization of TSN networks
DTLS Management Datagram Transport Layer Security (DTLS) with pre-shared keys
DHCP Management IPV4 DHCP Client
MIBs Management Port settings, status and statistics
LLDP Management Link layer discovery protocol
Fast (Secure) Boot Management <140 ms boot from external QSPI Flash to Ethernet ready
Deep Packet Inspection (DPI) Management Ingress and egress TCAM, layer two to seven with access control list
CoAP Management Interface (CORECONF) Server Management CORECONF for constrained environments, including firmware updates, YANG status configurations and RPC support
MUP1 and In-Band Host Management Management Serial UART, SPI or IPv4 in-band host management interfaces