LAN95xx & LAN97xx Windows (OneCore) Device Drivers
Windows Drivers for OneCore based Operating Systems.
Use the Automated installer (exe) for installation in traditional Windows
Computer (Intel/AMD processor based desktops, notebooks, tablets, etc)
only. Use the Manual Installation driver package for Windows on ARM64
Computers (Qualcomm Snapdragon processor based always connected notebooks,
tablets, 2in1s, etc); as well as for all other OneCore based Operating System
applications (Windows Embedded Handheld, Windows 10 IoT, Windows Phone) .