We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Analog Simulation - MIC2126


MIC2125 and MIC2126 are constant-frequency synchronous buck controllers featuring a unique adaptive ON-time control architecture. The MIC2125/6 operates over an input voltage range from 4.5V to 28V and can be used to supply load current up to 25A . The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 650kHz.

Analog Simulation - MIC2126


Title
Date
Synchronous buck example, AC transient load step 17 Aug 2020 Download
Synchronous buck example, start up 17 Aug 2020 Download