We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Analog Simulation - MCP1700


The MCP1700 is a CMOS low dropout positive voltage regulator which can source up to 250mA of current with an extremely low input-output voltage differential of 178mV at 250mA. The low dropout voltage combined with the low current consumption of only 1.6µA makes this part ideal for battery operation. The low voltage differential (dropout voltage) extends battery operating lifetime. The MCP1700 is stable with 1.0µF ceramic output capacitor. It also permits high currents in small packages when operated with minimum VIN – VOUT differentials. The circuit also incorporates short-circuit protection & over temperature protection to ensure maximum reliability.

Analog Simulation - MCP1700


Title
Date
(MCP1700-12) Startup 17 Aug 2020 Download
(MCP1700-12) Transient Load Step 17 Aug 2020 Download
(MCP1700-18) Startup 17 Aug 2020 Download
(MCP1700-18) Transient Load Step 17 Aug 2020 Download
(MCP1700-28) Startup 17 Aug 2020 Download
(MCP1700-28) Transient Load Step 17 Aug 2020 Download
(MCP1700-30) Startup 17 Aug 2020 Download
(MCP1700-30) Transient Load Step 17 Aug 2020 Download
(MCP1700-33) Startup 17 Aug 2020 Download
(MCP1700-33) Transient Load Step 17 Aug 2020 Download
(MCP1700-50) Startup 17 Aug 2020 Download
(MCP1700-50) Transient Load Step 17 Aug 2020 Download
(MCP1700-25) Transient Load Step 17 Aug 2020 Download
(MCP1700-25) Startup 17 Aug 2020 Download