Analog Simulation - HV816


HV816 is a high voltage Electroluminescent (EL) lamp driver designed for driving a lamp capacitance of up to 150nF, or an area of approximately 42 square inches. It is comprised of a boost converter followed by an H-bridge. The boost converter produces a regulated output voltage, which is set at a nominal value of 180V using an internal reference voltage.

Analog Simulation - HV816


Title
Date
High Voltage, Dimmable EL Lamp Driver, startup 17 Aug 2020 Download
High Voltage, Dimmable EL Lamp Driver, steady state 17 Aug 2020 Download