Live Chat

Need Help?

Privacy Policy

Optimal for Reliable, Low-Cost, Low-Power Networks


We designed our Zigbee microcontroller (MCU) products to support low-cost, low-power networks in a wide variety of wireless sensor network applications. You can find them in:

  • Battery-free, energy-harvesting wireless light switches
  • Alarm sensors that require several years of battery
  • High-performance mesh utility networks that support home automation and street lighting

As a Connectivity Standards Alliance (CSA) member, Microchip is an industry leader of Zigbee solutions. Our software stack is industry proven and certified with the latest Zigbee specification. 

Our product portfolio includes FCC-, IC- and RED-certified modules and reference designs which speed up development and ensure that the end product is fully interoperable and reliable.

Zigbee Products Example Showing Sensor Network End Applications

Zigbee MCU Product Portfolio


Our Zigbee modules and SoCs feature a 64-MHz, Arm® Cortex®-based M4F core backed by our comprehensive development ecosystem. They support multiple wireless protocols including Zigbee 3.0 and are available in a selection of memory and packages. Click or tap on any colored box to see more information about that product or use the parametric table to browse all Zigbee MCUs.

Zigbee MCU Product Portfolio Interactive Element

Why Choose Microchip Zigbee Products?


Getting Started


We Have All the Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support makes Zigbee product development easy. Our resources include:

  • Modules, SoCs and other devices
  • Development boards 
  • Detailed documentation 
  • Demo applications 
  • Design check service 
  • Technical support

Development Tools

WBZ451H Curiosity Development Board

PIC32CX-BZ2 and WBZ451H Curiosity Development Board

PC32CX-BZ2 and WBZ451 Curiosity Development Board

PIC32CX-BZ2 and WBZ451 Curiosity Development Board

PC32CX-BZ2 and WBZ450 Curiosity Development Board

PIC32CX-BZ2 and WBZ450 Curiosity Development Board

PC32CX-BZ3 and WBZ351 Curiosity Development Board

PIC32CX-BZ3 and WBZ351 Curiosity Development Board

Demos and Code Examples

Smart Warehouse

This project showcases the potential of smart environments. Follow this example to build an end-to-end solution including a Thread gateway that connects various IoT devices to the cloud.

AIoT Solutions for Industry 4.0

Harness the power of AI and IoT for industrial environments. The demo collects data via a mesh-based sensor network while controlling a robot arm and reporting data to the cloud.

And Many More

Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.

Development Resources

Zigbee Icon

Zigbee Packet Analysis Tools

Tool Icon

MCHPRT3 Radio Test Tool

Use this Windows®-based software to test your RF configuration during development, certification and production.

MicroCheck Logo

Design Check Service

Our online design review is available at no charge to customers who have selected our wireless devices for their applications.

New to Zigbee?


Use our building blocks modules to learn more about Zigbee application development. Building blocks are compact training modules that guide you through the process, step by step.

Is Zigbee Right For Your Project?


Benefits of Zigbee

One of Zigbee’s biggest benefits is its mesh networking architecture. Mesh networking enables communication between hundreds of nodes without needing to be directly connected.

Its self-healing property enables robust routing among the connected nodes, allowing the network to span a very large area. The nodes can communicate with each other without being in direct wireless range.

In addition to mesh capabilities, Zigbee is known for its low power consumption, low cost and ease of use.

Because Zigbee devices are designed to use very low power, they are well suited for use in coin cell-powered devices and limited-power applications. Zigbee networks are easy to set up using a simple and straightforward command set. Don’t be fooled by its simplicity—Zigbee uses advanced encryption to ensure secure communication between devices.

These characteristics make Zigbee a great option for many types of applications including smart home systems, industrial automation systems and medical devices. Zigbee Green Power Devices offer further capabilities when used in energy harvesting solutions.

Zigbee Mesh Network and Applications Illustration

Key Markets and Applications


Zigbee’s low power consumption and mesh architecture make it a great option for industrial and consumer IoT applications.

Landscape Lighting System

Lighting

  • Interior controls (switches and dimmers)
  • Holiday lighting
  • Landscape lighting
Row of Blue Pumps Representing Industrial Equipment

Industrial Equipment

  • Handheld equipment
  • Pump and motor connectivity
  • Meters
  • Solar farms
  • Electric Vehicle (EV) chargers
Wireless Devices Arranged on a Blueprint Representing Home Automation

Home Automation

  • Window, door, motion and temperature sensors
  • System control and user interface panels
  • Pool and spa controls
Door Partially Open to a Walk-In Cooler

Building Systems

  • Compressor groups
  • Condensers
  • Walk-in coolers
  • HVAC units