Our Thread protocol products offer seamless Internet Protocol (IP)-based, mesh networking from sensor to cloud. They can be found in a variety of residential and commercial IoT applications such as:
As a Thread Group member, we are building solutions based on OpenThread, the proven, open-source implementation of the latest Thread specifications. The OpenThread stack sits on top of our 802.15.4 PHY drivers.
Designed from the ground up to enable you to go to market quickly, the PIC32CX-BZ2 and WBZ45 family is powered by an Arm® Cortex®-M4F processor and is packed with features including:
This project showcases the potential of smart industrial environments. Follow this example to build an end-to-end solution including a Thread gateway that connects various IoT devices to the cloud.
With so many wireless connectivity protocols already available, you may wonder why Thread is necessary. Although there are many to choose from, none of them offer a solution that meets the unique demands of IoT design.
When working with most protocols, IoT projects are complex and riddled with challenges like interoperability, range, security, reliability and power usage. Because it is built on open and proven standards, Thread strives to solve these challenges and reduce the complexity of IoT development.
Built on open standards and IPv6 technology with the IEEE® 802.15.4 standard as its foundation, Thread is a mesh networking technology that offers many advantages over other protocols. Thread networks are secure, reliable, scalable and flexible.
With Thread, IoT developers can easily create applications that support large networks with many devices that need cloud access.
Thread strives to solve the interconnectivity challenges present in current IoT solutions. It is based on Internet Protocol (IP), which is the underlying technology that allows devices to talk to each other over the Internet. Because it uses an established and universal standard, Thread devices can connect to each other and the Internet quickly without the need for complex configuration.
Thread operates using a scalable mesh architecture (supporting up to 250 devices), which means that each device in the network can act as a router to forward messages to other devices. This allows the network to cover a large area and enables devices to communicate even if they are not within range of a direct connection.
In addition to IP-addressable and mesh capabilities, Thread is known for offering security at every layer of the stack. These strong security measures protect against unauthorized access and tampering, ensuring that IoT devices and the data they transmit are secure.
When looking at capability, Thread and Zigbee appear to be interchangeable. They are both 802.15.4-based protocols that support a scalable mesh network architecture. Looking deeper at the underlying technology, you’ll find significant differences.
The primary difference between Thread and Zigbee is that Thread is IP based. Thread’s native IPv6 addressing simplifies the connection with other IP interfaces such as Wi-Fi® or Ethernet. Unlike Zigbee, Thread doesn’t require an additional “translator” device to communicate with other networks—Thread is built for effortless Internet connectivity.
Thread’s independent application layer sets it apart from Zigbee and other 802.15.4-based protocols. Because Thread is application layer agnostic, IoT developers have the flexibility to change applications and cloud services without a major redesign.
Although both Zigbee and Thread offer robust security, Thread’s authentication and commissioning can be smartphone based, making it much easier and more user friendly than Zigbee for onboarding a new device.
Thread’s low power consumption and mesh architecture make it a great choice for industrial automation, smart building and smart home applications.