Live Chat

Need Help?

Privacy Policy

Extended-Range, Ultra-Low-Power Sub-1-GHz Modules and ICs for Robust Sensor Networks


Sub-GHz devices operate at lower frequencies, allowing signals to broadcast over long distances and to penetrate obstacles such as walls and buildings. Sub-1-GHz frequencies also have less interference than the 2.4-GHz band, which is crowded with signals from Wi-Fi® and Bluetooth® devices.

For these reasons, sub-GHz is the go-to wireless technology for applications requiring robust performance and low power consumption.

We offer a wide range of industry-leading sub-GHz modules and SoCs to suit a variety of applications. Along with offering a large selection of devices, we provide industry-leading support. When combined with our advanced development boards, free software stacks and demo code, it’s easier than ever to use our sub-GHz products.

Sub-GHz Devices for Smart Cities

Sub-GHz Devices Portfolio


Our industry-leading sub-GHz modules and SoCs, which operate in the license-free ISM frequency bands from 315 MHz to 928 MHz, are designed for low-power applications. Going beyond power consumption, we offer a large selection of highly integrated sub-GHz devices that will suit your requirements. For greater functionality, our sub-GHz products also support IEEE® 802.15.4 and proprietary wireless standards. Explore our selection of sub-GHz modules and SoCs to find the device that is right for your project.

Transceivers

  • Designed for bidirectional remote control and access systems
  • Fast challenge-response crypto functionality
  • Same size and current consumption as unidirectional

Transmitters

  •  AVR® microcontroller core with robust, field-proven RF transmitter
  • Well-suited to smart metering, alarm systems and home automation applications

Receivers

  • Designed for low-cost, low-power-consumption RF data transmission systems
  • Adaptable to a wide range of applications including automotive and industrial

LoRa®

  • Ultra-low-power, easy-to-use devices for long-range end nodes
  • Well-suited to smart city, smart agriculture and supply chain/tracking applications

Browse All Sub-GHz Products


Take a deep dive into device specifications and compare products side by side using our product selection tools.

Featured Products


SAM R30 Sub-GHz MCU Module and SiP

SAM R30 Sub-GHz MCU Module and SiP

All-in-One Solution
  • Ultra-low-power microcontroller and 802.15.4 radio
  • Reliable sub-GHz connectivity for sensors requiring communication through exterior walls
  • Extremely low-power sleep modes for multiple years of battery life
  • Proprietary self-healing mesh connectivity
ATA8510 Sub-GHz Transceiver MCU

ATA8510 Sub-GHz Transceiver MCU SoC

FSK Modulation Solution
  • Combines RF functionality with the proven AVR® processor
  • EEPROM programmable by host controller over SPI
  • Provides high sensitivity, blocking and transmit power
AT86RF215 Dual-Band Transceiver

AT86RF215 Dual-Band Transceiver

Flexible, 2.4-GHz and Sub-GHz Solution

  • Simultaneous 2.4-GHz and sub-GHz operation
  • Highly flexible device supporting a variety of data rates with three modulation schemes
  • IEEE 802.15.4-2011, IEEE 802.15.4g-2012 and ETSI TS 102 887-1 compliant
  • Well-suited to smart meter and smart city applications

Why Choose Our Sub-GHz Solutions?


Key Markets and Applications


Consuming about 75% less power than Wi-Fi, sub-GHz is the optimal wireless technology for low-cost, robust and low-power sensor networks such as metering, smart building and smart city applications.

Smart Energy Meters

Smart Energy

  • Smart meters
  • Solar farms
  • Electric Vehicle (EV) chargers
Access Control System

Building Automation

  • Alarm systems
  • Remote controls
  • Access control systems
Smart City Lights

Smart City

  • Intelligent lighting
  • Traffic and parking management
  • Waste management

Featured Application


RF Remotes

We provide stand-alone transceivers and receiver products and a family of rfPIC transmitters with an embedded PIC® microcontroller that can be used to create RF remotes. These radio solutions are well-suited for Automatic Meter Reading (AMR), consumer electronics, home, business, industrial automation, automotive, toys and medical applications.

RF Remote Control Solutions

Getting Started


We Have All Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support makes sub-GHz product development easy. Our resources include:

  • Modules, SoCs and other devices
  • Development boards
  • Detailed documentation
  • Demo applications
  • Wireless design check service
  • Technical support
MPLAB Harmony Logo

MPLAB® Harmony v3

This integrated software development framework for our SAM and PIC32 MCUs provides flexible and interoperable modules that simplify product development and reduce time to market.

Microchip Studio Logo

Microchip Studio

Seamlessly develop and debug AVR and SAM microcontroller applications with this easy-to-use Integrated Development Environment (IDE).

Software Stacks


Along with supporting IEEE 802.15.4 wireless standards, our sub-GHz products also support proprietary wireless protocols including IP500 and Wi-SUN. Learn more about these technologies below.

IP500

IP500 meets the highest requirements for robust and secure wireless networks in smart cities, factories, buildings and homes. These products are well-suited for mission-critical applications such as intrusion, evacuation or fire detection systems. They can be found in:

  • Battery-free, energy-harvesting light switches
  • Alarm sensors that require years of battery life
  • High-performance mesh utility networks supporting smart meters and street lighting

We are one of the device leaders that support this robust mesh network protocol by providing a complete solution:

IP500 is available through our design partner, CoreNetiX GmbH.

Wi-SUN Alliance®

We are proud to be a member of the Wi-SUN (Wireless Smart Utility Networks) Alliance, which was formed to drive the adoption of smart utility networks. The Wi-SUN Alliance:

  • Defines communications profiles that are based on the IEEE 802.15.4g, 802.15.4e, IPv6, 6LoWPAN and UDP standards
  • Offers testing and certification to further ensure interoperability

Like the IEEE standard for Wi-Fi, the Wi-SUN Alliance delivers harmonized operation of products from multiple suppliers.

With multi-modulation, both the AT86RF215M and AT86RF215 802.15.4 sub-GHz transceivers are advanced Wi-SUN solutions. Our partner Exegin provides the complete Wi-SUN stack and tools.

Ultimate KeeLoq® Technology

Ultimate KeeLoq technology delivers enhanced security for Remote Keyless Entry (RKE) systems with a time-based solution that expands on the trusted KeeLoq system. Key features include:

  • AES-128 Block Cipher
  • Programmable 32-bit serial number
  • Timer-driven message counter

Our KeeLoq technology encoder provides a complete, turnkey solution for secure RKE applications in industries like automotive, security, and identity authentication.

Our proprietary, royalty-free and industry-proven KeeLoq hopping code technology is used worldwide by leading manufacturers to provide additional security to their applications.

Is Sub-GHz Right for Your Project?


Sub-GHz Device Benefits

Sub-GHz, sometimes called sub-1-GHz, refers to the radio frequencies that fall below 1 GHz on the electromagnetic spectrum. These frequencies are significant in the wireless industry due to their unique characteristics and advantages.

Longer Range

Firstly, sub-GHz signals possess excellent broadcast capabilities, allowing them to travel over long distances and penetrate obstacles such as walls and buildings more effectively than higher frequencies. This characteristic makes sub-GHz technology well-suited for applications that require wide coverage, such as smart cities, industrial automation, agriculture and utilities.

Robust and Reliable

Sub-GHz frequencies also offer improved robustness and reliability in challenging environments. They are less susceptible to interference from other wireless devices that operate at higher frequencies, providing more stable communication. This makes sub-GHz technology optimal for applications that demand high reliability and security, such as wireless sensor networks, remote monitoring and control systems.

Efficient Power Consumption

Lastly, sub-GHz solutions often have lower power consumption compared to higher-frequency alternatives, resulting in extended battery life for wireless devices. This energy efficiency is particularly valuable in applications where frequent battery replacement or recharging is impractical or costly.

In summary, sub-GHz frequencies play a crucial role in the wireless industry by enabling reliable, long-range communication with excellent penetration capabilities and low power consumption.

Sub-GHz Wireless Technology Benefits

The 315 MHz and 433 MHz bands are used globally, but the other bands are only supported in specific regions. Here are some of the most popular sub-GHz bands and frequencies used around the world:

  • 868 MHz: primarily used in Europe
  • 915 MHz: primarily used in North and South America
  • 920 MHz: primarily used in Asia
  • 779 MHz: primarily used in China
Map Showing Which Sub-GHz Bands Are Supported in Which Regions