We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Robust SoCs and Modules for Linux® Applications


Link controllers are simple solutions for adding Wi-Fi or Wi-Fi and Bluetooth® connectivity. Unlike other Wi-Fi devices like microcontrollers (MCUs) or network controllers, link controllers do not have an on-board network stack. For this reason, they are best used as a companion device to an advanced processor. In many cases, they’re used with microprocessors (MPUs) can also accompany high-performance MCUs.

Because the application and network functions are handled by another device, link controllers are often faster and more cost effective than more complex Wi-Fi products. These qualities make them excellent candidates for industrial applications running on the Linux Operating System (OS).

In addition to supporting both RTOS and Linux OS, our Wi-Fi link controller modules and SoCs provide robust connectivity, seamless integration and enhanced security.

How Wi-Fi Link Controllers Connect to the Cloud

Link Controller Product Portfolio


From global regulatory-certified modules to chip-down SoCs, our portfolio of Wi-Fi link controller products ensures robust, reliable and safe connections in your embedded design. Click or tap on any colored box to see more information about that product.

Getting Started


Link Controllers

We Have All Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support make Wi-Fi product development easy. Our resources include:

  • Modules, SoCs, and other devices
  • Development boards
  • Detailed documentation
  • Demo applications
  • Design check service
  • Technical support
ATWILC1000-SD Evaluation Kit
  • Improved security including WPA3 and secure boot
  • Integrated Power Amplifier (PA) and TX/RX switch
  • Multiple peripheral interfaces: UART, SPI, SDIO and I2C
ATWILC3000-SD Evaluation Kit

ATWILC1000-SD Evaluation Kit

  • Secure Digital (SD™) card interface board 
  • Wi-Fi connectivity 
  • Evaluate the ATWILC1000 module’s low power consumption optimized for IoT applications
ATSAMA5D27-WLSOM1 Evaluation Kit

ATWILC3000-SD Evaluation Kit

  • SD card interface board 
  • Wi-Fi and Bluetooth 5.0 connectivity 
  • Evaluate the ATWILC3000 module’s features and low power consumption
WFI32E Curiosity Development Board

ATSAMA5D27-WLSOM1 Evaluation Kit

  • Full-featured platform for the SAMA5D27 MCU family 
  • Integrated Wi-Fi and Bluetooth connectivity 
  • Supports mainline Linux distribution and bare metal software frameworks
IoT Solutions for Industry 4.0

IoT Solutions for Industry 4.0

Manufacturing is changing—autonomous pick-and-place robots maximize productivity and give companies a competitive edge. Apply the concepts of Industry 4.0 and learn how to build a secure and reliable Wi-Fi sensor network that controls a robot.

Azure IoT Heart Rate Monitor

Azure IoT Heart Rate Monitor

In this demo, you’ll create a heart rate monitor using Linux/Python-based code, Azure IoT hub and web apps.

Getting Started with Wi-Fi for Linux


Add Wi-Fi functionality to your embedded Linux application using our ATWILC1000-SD or ATWILC3000-SD Evaluation Kit. These kits are based on our WILC family of Wi-Fi link controller modules and are plug-and-play compatible with the SAMA5D27 microprocessor (MPU) evaluation platform.

Along with plug-and-play compatibility, these boards come with easy-to-follow instructions plus supporting tools and documentation to help you get the demo running.

Add Wi-Fi to Your Linux Application