We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Need Help?

Privacy Policy

Live Chat

Wi-Fi® Sensors

Sensing applications to monitor temperature, humidity, air quality, moisture content and lighting levels are used across a wide spectrum of commercial and consumer designs. The trend to deploy wireless sensors is accelerating. Wireless sensors have distinct advantages over wired sensors, including their low installation cost and rapid scalability. Wireless sensor networks also eliminate the need for expensive retrofitting of the wiring in existing buildings. These systems can be programmed to email or text warnings. 

Wireless sensor networks can be used to monitor campuses, office buildings, manufacturing plants and residential homes. The possible applications are nearly endless. Consider monitoring food temperature across a line of distributors and grocery stores. Freezers and coolers can be conveniently and reliably monitored, alerting staff to fluctuations before costly spoilage occurs. Common applications for residential homes include monitoring for carbon monoxide or water in basements. 

Wi-Fi® Modules and Sensor Networks


Low-power, low-cost Wi-Fi modules have changed the landscape of wireless sensor networks. Autonomous Wi-Fi sensors can connect to common, widely available wireless network infrastructure. They send sensor data over standard TCP/IP, making their information available anywhere in the world from any computer or smartphone.

Previously, wireless sensors networks were built on top of proprietary protocols running on sub-GHz radios. These systems have the benefit of covering long distances however they are closed systems. Likewise, sensors networks based Zigbee® radios are also closed systems. Both types of wireless sensor networks require additional gateway hardware devices to get sensor data onto the Internet or the user's LAN. Gateways introduce a single point of failure and additional costs.

Built on standard 802.11 b/g Wi-Fi infrastructure, remote sensor networks contain three main components: battery-powered sensors, standard Wi-Fi access points, and server software that receives, stores and presents sensor data. Sensor information can be viewed from a device on the network or, if desired, from any Internet-accessible location. If the sensor is not in range of the Wi-Fi access point, additional access points can be added as repeaters. The sensor only needs to know the SSID and passphrase to join the network, and with the preprogrammed IP or URL address, the sensor can start sending data to the server.

The sensor can intelligently send data to the server based on a time period, sensor event or even if the data meets a programmed criteria. These capabilities can be controlled from the server by provisioning the sensor when it first connects. If the network goes down or the sensor goes out of range, data is cached on the sensor. When the network comes back up, the sensor can catch up with the server.

Understanding ADC Performance in Wi-Fi MCUs

PIC32MZ W1/WFI32 comes with a power packed 12 bit ADC that can reduce design complexities in your connected designs. This video showcases the performance characteristics of this ADC in comparison with similar devices in the market.