Need Help?

Privacy Policy

Live Chat

Benefits of Wi-Fi® Bridging


Bridging solutions connect multiple networks that use the same or different protocols by aggregating them into a single network. For example, an Ethernet-to-Wi-Fi bridging device receives incoming data from an Ethernet network and sends it back out via Wi-Fi and vice versa.

In general, Wi-Fi bridging is the fastest and easiest way to enable a Wi-Fi connection on an existing host machine. It is an optimal solution because the host machine gains Wi-Fi access without needing any new software or drivers and while continuing to use its existing communication protocol such as Ethernet, CAN or USB.

Convert Ethernet, CAN or USB to Wi-Fi Using a Single Interface Module

The WFI32 is a unique Wi-Fi MCU module that boasts reliable performance in harsh environments while offering multiple communication protocols. These features make it a great candidate for Wi-Fi bridging in industrial applications.

Wi-Fi Bridging Devices in Industrial Applications

Markets and Applications


Wi-Fi bridging is widely used in automotive, industrial and medical applications for:

  • Host machine maintenance including On-Board Diagnostics (OBD) and firmware upgrades 
  • Dual-interface products (LAN and WLAN) 
  • Cable replacement
Wi-Fi Bridging in Automotive, Industrial and Medical Applications

Wi-Fi MCUs Built for Bridging

With their best-in-class peripheral set, our PIC32MZ-W1 and WFI32 family of high-performance, low-power Wi-Fi MCUs is well-suited for bridging applications. These MCUs support connectivity options such as:

  • Ethernet RMII
  • Dual-CAN buses (CAN and CAN FD)
  • USB

Our Wi-Fi bridging solutions make it easy to add reliable wireless connectivity to a host machine or other device.

Getting Started


Jumpstart your application using our selection of hardware and software solutions. Consider our bridge kit for an all-in-one solution or build your own using our application examples and development tools.

Ethernet-to-Wi-Fi Bridge Board


This low-cost, compact and easy-to-use reference design board enables Ethernet connectivity on the WFI32E01PE module. Board features include:

  • Ready-to-use firmware that bridges Ethernet data from a host device to a Wi-Fi network
  • Does not require any additional drivers on the host device
  • Proven reference design with Ethernet-to-Wi-Fi bridge device schematics and PCB

Wi-Fi Bridging Application Examples


Demo Description Link Learn More
Ethernet-to-Wi-Fi® Bridging Use a WFI32 module as an access point to create a bridge connecting Ethernet and Wi-Fi networks. Build an Ethernet bridge Ethernet
10BASE-T1S-to-Wi-Fi Bridging Use a WFI32 module as an access point to create a bridge connecting 10BASE-T1S and Wi-Fi networks. Build a 10BASE-T1S bridge 10BASE-T1S
CAN-to-Wi-Fi Bridging Bridge the CAN bus to Wi-Fi peripherals using a WFI32 device running in Software-Enabled Access Point (SoftAP) Mode. Build a CAN bridge CAN

Development Tools


PIC32 WFI32E Curiosity Development Board

MPLAB® X Integrated Development Environment

PIC32 WFI32-IoT Development Board

PIC32MZ-W1 and WFI32 2.0 Curiosity Development Board

LAN8720A PHY Daughter Board

LAN8720A Ethernet PHY Daughter Board