Use the links below to find the right solution for your next product:
With an I2C interface, a complete touch ecosystem and no software engineering required, the MTCH2120 combines the flexibility of our touch library with the time savings of a touch turnkey device. Other features include:
We also offer a wide range of 8-, 16- and 32-bit microcontrollers (MCUs) with dedicated on-chip touch peripherals and core-independent touch dsPIC33 DSCs along with easy-to-use code configurators to make it easy to create an integrated touch solution.
This evaluation kit enables a complete out-of-the box experience to explore the water-tolerant and robust touch of the MTCH1010. The MTCH1010 is a single-button touch turnkey device fulfilling the demanding expectations of touch solutions.
This evaluation kit enables a complete out-of-the-box experience to explore the water-tolerant and robust touch of the MTCH1060 and MTCH1030. The MTCH1060 is a six-button touch turnkey device that fulfills the demanding expectations of touch solutions. The MTCH1030 and MTCH1060 offer advanced features, including:
This evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using the CAP11xx family.
This evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using the CAP12xx family.
This evaluation kit provides an easy-to-use platform for evaluating the MTCH108 capacitive touch controller. It features different buttons sizes as well as a proximity sensor.
This evaluation kit provides an easy way to evaluate and develop a variety of capacitive touch sense applications using the AT42QT1010 Turnkey Touch device.
Title
|
|
---|---|
AVR3003: Driving AT42QT1110 and AT42QT1111 | Download |
CAP1XXX Touch Key Controller Tuning Guide | Download |
AVR3009: Driving QTouch Device with I2C Interface | Download |
QTAN0015: Power Supply Considerations | Download |
Driving the AT42QT2160 QMatrixT Sensor IC | Download |
QTAN0017: Checking the Effects of Noise | Download |
Microchip Capacitive Proximity Design Guide | Download |
Implementing Metal Over Capacitive Touch Sensors | Download |
Capacitive Touch Sensor Design | Download |
Title
|
|
---|---|
Touch Solutions for All Your Needs | Download |
Title
|
|
---|---|
AT42QT1040 - Complete Datasheet | Download |
AT42QT1050 - Complete Datasheet | Download |
AT42QT1060 - Complete Datasheet | Download |
AT42QT1070 - Complete Datasheet | Download |
AT42QT1111 - Complete Datasheet | Download |
AT42QT2160 - Complete Datasheet | Download |
AT42QT1245 Datasheet | Download |
AT42QT2100 - Complete Datasheet | Download |
QT60168/QT60248 Datasheet - 16- and 24-key QMatrixT ICs | Download |
QT60326/QT60486 Datasheet - 32- and 48-key QMatrixT ICs | Download |
CAP1114 Datasheet | Download |
CAP1214 Datasheet | Download |
AT42QT1110 Automotive - Complete Datasheet | Download |
AT42QT1110 - Complete Datasheet | Download |
AT42QT1244 Datasheet | Download |
AT42QT2640 - Complete Datasheet | Download |
QT60160/QT60240 Datasheet - 16- and 24-key QMatrixT Touch Sensor ICs | Download |
CAP1133 3 Channel Capacitive Touch Sensor with 3 LED Drivers | Download |
AT42QT2120 Datasheet | Download |
Title
|
|
---|---|
MTCH810 Haptics Controller Product Brief | Download |
Title
|
|
---|---|
UL Certificate of Compliance Atmel AT42QT1244 | Download |
UL Certificate of Compliance Atmel AT42QT1481 | Download |
VDE Certificate of Compliance Atmel AT42QT1481 | Download |
UL Certificate of Compliance Atmel AT42QT1245 | Download |
UL Certificate of Compliance Atmel AT42QT2640 | Download |