We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Functional Safety for ISO 26262, IEC 61508 and IEC 60730 Applications


Robustness, reliability and safety are becoming increasingly important in end products, especially in cars. In the automotive market, these requirements are formalized and governed by the ISO 26262 standard. Our Functional Safety Touch Library will help you quickly and easily develop touch designs targeting Automotive Safety Integrity Level B (ASIL B) compliance. If you are working on a design that targets IEC 61508 for industrial functional safety or IEC 60730 for class B safety in appliances, please contact your local Microchip sales office for assistance.

Our Functional Safety Ecosystem


When safety is critical to the success of your design, you can count on our proven experience to help you meet the functional safety requirements of your touch projects while minimizing cost and development time.

The Functional Safety Touch Library is one component of our functional safety support resources. We also offer:

  • Functional safety-compliant and functional safety-ready microcontrollers (MCUs)
  • Functional safety product documentation including FMEDA reports and safety manuals
  • Functional safety diagnostic code for MCUs
  • Functional safety-certified compiler

Functional Safety Touch Library

Our Automotive and Transportation area offers a variety of example applications and information on design resources that will help you create safety-critical designs with our functional safety ecosystem.

Functional Safety Touch Library


Touch Features

Touch Features

The Functional Safety Touch Library (Part Number: FuSaTL) speeds up your development of capacitive touch buttons for applications that target ISO 26262 certification, such as cruise control buttons on steering wheels or touch gear shifters. A flexible solution for creating high-performance safety touch projects, this library supports these features:

  • Self-sensing and mutual sensing
  • Water-tolerant touch with Driven Shield+
  • Low-power support
  • Boost mode for increased Signal-to-Noise Ratio (SNR)
  • Active noise countermeasures

All features are validated, and performance tested to pass 10V conducted immunity tests (level 3) according to IEC 6100-4-6.

Touch Safety Features

Touch Safety Features

The Functional Safety Touch Library was developed by applying ISO 26262 ASIL-B guidelines with ASPICE level 1 assessment. The library code implements the safety features outlined in the FMEDA and the MCU safety manual. Safety features include:

  • Touch built-in self-test
  • Logical program flow check
  • Library state check

Functional Safety Touch Library Packages


We offer the Functional Safety Touch Library in three packages that are customized to support your project lifecycle. The Functional Safety Touch Library is currently available for the AVR® DA family of microcontrollers (MCUs) and dsPIC33C Core-Independent Touch Digital Signal Controllers (DSCs). The Functional Safety Touch Library Starter and Full/Advanced packages can be ordered from our online purchasing portal.

  Functional Safety Compliant/Ready dsPIC33C Digital Signal Controllers (DSCs)
  Preview Package Starter Package Advanced Package
Solution Overview
Functional Safety Touch Library
(For all dsPIC33C DSC families)

(For all dsPIC33C DSC families)
Safety Touch Reference Application
Application Integration User Guide
Functional Safety Touch Library User Guide
Safety Analysis and Traceability Reports
  Functional Safety Ready AVR® DA Microcontrollers (MCUs)
  Preview Package Starter Package Full Package
Solution Overview
Functional Safety Touch Library
(For all AVR DA MCU families)

(For all AVR DA MCU families)
Safety Touch Reference Application
Application Integration User Guide
Functional Safety Touch Library User Guide
Safety Analysis and Traceability Reports

We also offer support for your functional safety touch design if you are planning on using one of our other MCUs. Please contact us if you need assistance with getting started with your development.

Functional Safety Touch Library Supported MCU Families


MCU Family Touch UI Feature Touch Acquisition Support Performance Features
AVR DA Family Touch buttons Self-sensing
Mutual sensing
Driven Shield+
Boost mode
Active noise avoidance
dsPIC33C DSCs Touch buttons Self-sensing Driven Shield+
Active noise avoidance

Documentation


Title
Capacitive Touch Sensor Design Download