We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our 2D Touch Surface Library enables small and ultra-low-power capacitive touchpads or touchscreens by using any compatible 8-bit PIC® or AVR® microcontroller (MCU), dsPIC33C Digital Signal Controllers (DSCs) or 32-bit PIC32 or SAM MCU for your product design. This cost-effective library-based approach eliminates the need to use a more powerful host device to implement popular smartphone-like surface gestures—like swipes or pinch/zoom—in a variety of consumer electronics, automotive and industrial applications.

The 2D Touch Surface Library is provided through our code configurators. Their easy-to-use Graphical User Interfaces (GUIs) allow you to define the features you need, assign pins to perform the 2D touch functionality and quickly bring your user interface to life.

Our Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit features a 32-bit SAM E5x Arm® Cortex®-M4 based controller to run the graphics and touch functions on a single chip. This single-MCU and complete touchscreen solution is a cost-effective and space-saving way to step up a design from buttons and LEDs or 7-segment displays to a full-color TFT display user interface.

Which Code Configurator Should You Use?


For 8-bit PIC MCUs and dsPIC33C DSCs

For 32-bit MCUs

For AVR MCUs

What Devices Are Supported?


How Can Your Design Benefit from the 2D Touch Surface Library?


Replace Mechanical Buttons with Gesture Detection

Update the mechanical buttons in your design with a modern user interface that allows users to conveniently use surface gestures to interact with or control their devices. The 2D Touch Surface Library makes it easy to map a variety of single- and dual-finger gestures to GPIO pins so you can customize your design to your specific requirements. A single-finger swipe can mimic the signal from a button and two-finger zoom can give users easy access to data. You can quickly and economically enhance the user interface for your embedded product without investing in the hardware ecosystem required by a smartphone.

Water-Tolerant 2D Touch

Eliminate the need for users to wipe their fingers dry and clean before using your product’s touchpad or touchscreen. The Core Independent Peripherals (CIPs) that enable capacitive touch in the supported PIC MCUs can drive multiple lines as guards. This is an important feature for enabling water-tolerant 2D touch in your product. Use the mTouch® Capacitive Sensing Library Module within MCC to ensure that your touchpad or touchscreen works even with wet fingers.

Documentation


Application Notes


Title
Capacitive Touch Sensor Design Download

Data Sheets


Title
MTCH6102 Low-Power Projected Capacitive Touch Controller Data Sheet Download

User Guides


Title
MTCH6102 Utility Version V1.04 User Guide Download
QT8 Xplained Pro User's Guide Download
QT6 Xplained Pro User Guide Download
QT2 Xplained Pro User Guide Download

Gerber Files


Title
Water Tolerant Touch Surface Development Kit Design Documentation Download

Other Documents


Title
QT8 Xplained Pro Design Documentation Download
MTCH6102 GUI Utility V1.0X Download

Microchip's Touchscreen Design Partners

This video describes some of the challenges associated with touchscreen controller design, and introduces our maXTouch® touch sensor module partners as a tool to reduce complexity and lower risk.

Learn more about Microchip's Touchscreen Design Partners.