We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Class B-Certified Touchscreen Controllers


Manufacturers of kitchen and laundry applications are often challenged to apply functional safety features, especially when shipping the equipment to the United States and/or Europe. To reduce the risk of fires in the kitchen and floods in the laundry room, European IEC 60730 and U.S. UL 60730 Class B specifications require safety mechanisms in home appliances such as ovens, cooktops, washing machines and clothes dryers.

Typically, these functional safety measures have been implemented in a dedicated microcontroller (MCU), but an increasing number of home appliances are now equipped with touchscreen technologies for advanced human-machine interaction.

We offer a family of Class B-certified touch controllers with unique safety features that enable system shut-off through an intuitive soft button on a touchscreen, removing the need for an external safety-certified stop or cancel button and associated MCU. They also allow an appliance to detect a touchscreen or appliance failure and shut down automatically through a variety of self-testing capabilities. For example, if the glass breaks on a cooktop, the touchscreen will turn dark and shut off the machin.e

As the number of touch-enabled home appliances continues to increase, the HA1 family of maXTouch® touchscreen controllers shifts the required safety functionality to a simplified single touchscreen interface, helping OEMs reduce costs and improve time to market.

Features of Our Class B-Enabled Touch Controllers


With five family members that range from having 112 nodes (approx 4.5 inches) to 640 nodes (up to 10 inches), our EC/UL 60730 Class B-certified touch controllers:

  • Support IEC 61000-4-6, 10 Vrms, Class A (normal touch operation) conducted noise immunity
  • Operate in a temperature range of −40° to +105°C
  • Support multi-finger thick glove (5 mm) touch
  • Support thick lenses up to 10 mm glass
  • Contain adaptive sensing (self- and mutual-capacitance)
  • Contain I2C (3.4 MHz) slave interfaces (with I2C CRC and sequence number)
  • Contain a secondary SPI (8 MHz) channel (MXT448UD/MXT640UD-HA1 only)
  • Come as comprehensive evaluation kits that include touch sensors

Functional Safety Touch Controllers

If you are developing a touchscreen-enabled home appliance or other functional safety application, our HA1 family of maXTouch® touchscreen controllers is certified to the IEC/UL 60730 Class B specification to simplify the development and qualification of your product.

Functional Safety Touch Controllers


Product Package X lines Y lines Channels Maximum Nodes (X*Y) Typical Screen Size Maximum Temperature Range
ATMXT112UD-HA1 QFN56
7 mm × 7 mm
Up to 14 Up to 24 22 112 4.5 inches −40–85°C
ATMXT228UD-HA1 QFN56
7 mm × 7 mm
Up to 14 Up to 24 31 228 5.8 inches −40–85°C
ATMXT336UD-HA1 QFN56
7 mm × 7 mm
Up to 14 Up to 24 38 336 7.1 inches −40–85°C
ATMXT448UD-HA1 UFBGA88
6 mm × 6 mm
Up to 32 Up to 20 44 448 8.3 inches −40–105°C
ATMXT640UD-HA1 UFBGA88
6 mm × 6 mm
Up to 32 Up to 20 52 640 9.7 inches −40–105°C

As shown in the interactive diagram, the HA1 touch controller family form an integral part of the Microchip-based functional safety system solution for home appliance applications.

Design Resources


MXT640UD Touchscreen Controller Evaluation Kit

Part Number: EV52F23A

This kit (ATEVK-MXT640UD-A) is for the evaluation and development of maXTouch technology applications using the ATMXT640UD-HA1 and ATMXT448UD-HA1 touchscreen controllers.

MXT640UD Touchscreen Controller Development Board

Part Number: EV43U30A

This PCB (ATMXT640UD-DEV-PCB) is for the evaluation and development of maXTouch technology applications using the ATMXT640UD-HA1 and ATMXT448UD-HA1 touchscreen controllers.

MXT336UD Touchscreen Controller Evaluation Kit

Part Number: ATEVK-MXT336U-A

This kit (ATEVK-MXT336U-A) is for the evaluation and development of maXTouch technology applications using the ATMXT336UD-HA1, ATMXT228UD-HA1 and ATMXT112UD-HA1 touchscreen controllers.

MXT336UD Touchscreen Controller Development Board

Part Number: ATMXT336U-DEV-PCB

This PCB (ATMXT336U-DEV-PCB) is for the evaluation and development of maXTouch technology applications using the ATMXT336UD-HA1, ATMXT228UD-HA1 and ATMXT112UD-HA1 touchscreen controllers.