Live Chat
SmartIOC I/O SAS controllers provide reliable, ultra-high performance Host Bus Adapter (HBA) functionality. The SmartIOC family provides unparalleled security and flexibility, along with a broad range of standard features, designed to meet the most demanding server storage applications.
The SmartIOC 2200 family is the industry's most versatile, fully featured and secure NVMe®/SAS/SATA server I/O storage connectivity solution. It offers up to ×16 PCIe connectivity to the host, up to 32 tri-mode storage lanes and advanced manageability through industry-standard interfaces, providing high-performance connectivity with the essential features to enable data center architectures of tomorrow. The SmartIOC 2200 offers built-in hardware root-of-trust, providing the solid foundation needed for safeguarding information. Its trusted platform support includes firmware signing with secure boot and secure update features to ensure firmware integrity and authenticity in the end-to-end value chain.
The 12 Gbps SmartIOC 2100 family of SAS I/O controllers provides reliable ultra-high-performance HBA functionality with industry-leading low-power operation. These SmartIOCs provide unparalleled flexibility along with a broad range of standard features designed to meet the most demanding server storage applications, including offering optional entry-level hardware RAID 0/1/10/5 modes without any external DRAM, support for all major operating systems and a comprehensive set of management tools, including a GUI and CLI. The 12 Gbps SmartIOC 2100 controllers are featured on the 12 Gbps SmartHBA 2100 Series and the 12 Gbps HBA 1100 Series Host Bus Adapters (HBAs).
Title
|
|
---|---|
SmartIOC 2100 Sell sheet | Download |
Supporting Collateral: https://pmcs.com/myPMC
Reaching new heights in performance, security and manageability.
ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows developers to monitor, configure, and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features that accelerate overall time-to-market for your design.
Our PCIe® Gen 4- 24G SAS-4 Tri-Mode SmartIOC 2200 controllers are ideal for enabling PCIe Gen 4 storage capabilities for hyperscale applications, such as SMB and enterprise storage, with proven reliability. Offering maximum bandwidth, Input/Output Operations Per Second (IOPS) and endless data center design flexibility with the ability to operate SAS, SATA and NVMe storage devices in a single bay, these devices can meet the demands of the diverse and growing enterprise storage market.
The SmartIOC 2200 family is the industry's most versatile, fully featured and secure NVMe®/SAS/SATA server I/O storage connectivity solution. It offers up to ×16 PCIe connectivity to the host, up to 32 tri-mode storage lanes and advanced manageability through industry-standard interfaces, providing high-performance connectivity with the essential features to enable data center architectures of tomorrow. The SmartIOC 2200 offers built-in hardware root-of-trust, providing the solid foundation needed for safeguarding information. Its trusted platform support includes firmware signing with secure boot and secure update features to ensure firmware integrity and authenticity in the end-to-end value chain.