Live Chat

Need Help?

Privacy Policy

Adaptec HBAs


Adaptec® HBAs are the ideal, secure solution for server-based storage systems that require maximum bandwidth, Input/Output (I/O) connectivity, high reliability, scalability and industry-standard management. Combining RAID and raw devices, our SmartHBAs are useful in SDS environments where hardware RAID significantly increases OS boot reliability but full HBA features and performance are otherwise needed. Leading data center clients have evaluated and deployed these HBAs to deliver robust and scalable solutions that can handle the toughest system workloads and configurations, from high-performance SSDs to high-capacity HDDs. With a comprehensive portfolio of storage solutions and design support, we can help you build a modern, scalable and future-proof data center.

NVMe® Done Right

Our PCIe® Gen 4 24G SAS-4 tri-mode HBAs are ideal for enabling PCIe Gen 4 storage capabilities for hyper­scale applications, such as SMB and enterprise storage, with proven reliability. Offering maximum bandwidth, Input/Output Operations Per Second (IOPS) and endless data center design flexibility with the ability to operate SAS, SATA and NVMe storage devices in a single bay, you can meet the demands of the diverse and growing enterprise storage market.

Adaptec SmartHBA 2200 and HBA 1200 24G SAS/SATA/NVMe PCIe Gen 4 Host Bus Adapters (HBAs)


In addition to superior performance of up to 29.6 GB/s throughput, more than 3.5M IOPs and four thousand random reads, we build all critical data center industry needs essential for a highly resilient secure solution, including hardware root of trust and Self-Encrypting Drive (SED) management, right into our HBAs for a new level of security. Deployment and management are stress free with industry-standard management tools such as PLDM/RDE and proven compatibility and interoperability. We also offer certified OS support, expert product support and support for Intel® Virtual Pin Port (VPP) intelligent backplane management and Universal Backplane Management (UBM) standards to simplify integra­tion.

Adaptec SmartHBA 2200 Host Bus Adapter

Adaptec SmartHBA 2200 Host Bus Adapters

Our SmartHBA 2200 Host Bus Adapters include:

  • Tri-mode support for SAS/SATA/NVMe devices
  • The industry's first 24G SAS HBA support for industry-standard SAS-4 connectiv­ity
  • Combination of full-featured, high-performance HBA functional­ity with basic RAID hardware
  • Superior performance enabling up to 13 Gbps throughput and 3.5M+ IOPS and 4K Read Writes (RR)
  • Our Dynamic Channel Multiplexing (DCM) technology that aggregates expander-attached SAS or SATA hard drives onto 24G SAS infrastructure with near 100% link efficiency for unparalleled through­put that supports all media types
  • Integrated PCIe switch that enables DirectPath technology for the industry's lowest latency and highest bandwidth NVMe solution and the flex­ibility to support ×1-, ×2-, ×4- and ×8-wide NVMe SSDs
  • Use of the latest SmartIOC 2200 SAS/SATA/NVMe protocol controller to drive efficiency and performance
Adaptec HBA 1200 Host Bus Adapter

Adaptec HBA 1200 Host Bus Adapters

Our HBA 1200 Host Bus Adapters also include:

  • Tri-mode support for SAS/SATA/NVMe devices
  •  Support for both ×8 and ×16 PCIe Gen 4 host interface adapters with 32, 16 and 8 media-facing port variants for both internal and external tri-mode connectivity
  •  Best-in-class ultra-performance adapters with a ×16 host interface which doubles the bandwidth to 29.6 GB/s, four times that of the previous generation
  • Integrated PCIe switch that enables DirectPath technology for the industry's lowest latency and highest bandwidth NVMe solution with the flex­ibility to support ×1-, ×2-, ×4- and ×8-wide NVMe SSDs
  • Our DCM technology that aggregates expander-attached SAS or SATA hard drives onto 24G SAS infrastructure with near 100% link efficiency for unparalleled through­put that supports all media types

Adaptec SmartHBA 2100 and HBA 1100 12G SAS/SATA PCIe Gen 3 Host Bus Adapters (HBAs)


Adaptec SmartHBA 2100 and HBA 1100 HBAs are the ideal solution for server-based storage systems that require maximum bandwidth and I/O connectivity, low power consumption, high reliability and options for data availability. Our SmartHBA 2100 and HBA 1100 adapters offer significant power savings when compared to prior generations and significant power advantages versus competing solutions, resulting in the lowest Total Cost of Ownership (TCO) for an HBA/basic RAID solution. They deliver a robust and scalable solution that can handle the toughest system workloads and configurations, from high-performance SSDs to high-capacity HDDs. 

Adaptec SmartHBA 2100 Host Bus Adapter

Adaptec SmartHBA 2100 Host Bus Adapters

The SmartHBA 2100 Series, available in five different 12 Gbps configurations with up to 24 ports, uniquely combines the capabilities of a full-featured HBA, like the HBA 1100, with those of a basic RAID adapter using hardware RAID. The SmartHBA 2100 is an ideal solution for server-based storage systems that require maximum bandwidth and I/O connectivity, low power consumption, high reliability, plus options for data availability. The Smart Software stack even allows a combination of RAID and raw devices. This is useful in SDS environments where hardware RAID significantly increases OS boot reliability, but full HBA features and performance are otherwise needed.

SmartHBA 2100 Features

  • Combines full HBA functionality with basic hardware RAID
  • Offers basic RAID functionality for up to 32 devices supporting RAID levels 0, 1, 10, and 5 in conjunction with full HBA functionality for up to 238 devices in the same solution
  • Broad operating system support through highly efficient, low-latency PQI driver (fully open-source for Linux®/FreeBSD® operating systems)
  • Up to 24 native SAS/SATA ports; low-profile MD2 form factor
  • Significant power savings delivers lowest total cost of ownership versus competing solutions
Adaptec HBA 1100 Host Bus Adapter

Adaptec HBA 1100 Host Bus Adapters

Forged through the convergence of SAS/SATA protocol controller expertise and many years of board innovation, the HBA 1100 series provides a robust and stable solution that can handle the toughest system workloads and configurations. Available in five different configurations with up to 24 internal SAS/SATA ports, the HBA 1100 offers many density options in a low-profile, MD2 form factor. It delivers the smart connectivity that businesses are looking for, with high-resiliency, low-power operation and the performance required to unlock the capabilities of Flash media.

Adaptec HBA 1100 Features

  • Up to 24 native SAS/SATA ports; low-profile/MD2 form factor
  • Quality and reliability through the unified, hardened Smart Storage stack, which is deployed in over 30M servers
  • Proven compatibility and seamless integration with existing Adaptec solutions that leverage the unified maxView management tool suite for remote and local setup and maintenance
  • Uses the latest 28 nm SmartIOC 2100 SAS/SATA protocol controller to drive efficiency and performance while also offering the industry's lowest power consumption

Products


Compatibility Tools


Documentation


Title
Adaptec® Storage Board Solutions Brochure Download
Adaptec SmartHBA 2100 Download
Adaptec 1100 Sell sheet Download
Title
Adaptec HD Cables Download
Title
Universal Backplane Management White Paper Download
Title
Using SMR Drives with Smart Storage Stack-Based HBA and RAID Solutions Download

ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows developers to monitor, configure, and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features that accelerate overall time-to-market for your design.