Live Chat

Need Help?

Privacy Policy

Wireless Communications

 

Efficient wireless applications require high performance and power efficiency. Our transceivers deliver the best RF link budget with the industry’s lowest power consumption. We also offer the most feature-rich IEEE® 802.15.4-compliant transceiver family available. Our transceivers support both regional sub-1 GHz frequencies, as well as the global 2.4 GHz frequency band. This enables you to develop wireless applications for customers worldwide, including emerging markets like China.

Enhanced Performance


Powerful hardware features like antenna diversity and external power amplifier support let you further boost transceiver performance to maximize network reliability and the RF range of your system. Our transceivers not only support IEEE 802.15.4-compliant applications, but provide on-air data rates up to 2 Mbps for general-purpose Industrial, Scientific, Medical (ISM) applications.

To help you speed system development and prototyping, we offer a variety of free software suites, hardware evaluation and development kits, and RF modules.

Key Products


The AT86RF212B is a low-power, low-voltage RF transceiver for the regional 700/800/900 MHz frequency bands available in Japan, China, Europe and North America. This transceiver offers an extreme 120 dB link budget (−110 dBm receiver sensitivity/10 dBm transmit power) designed for low-cost IEEE 802.15.4, Zigbee®, 6LoWPAN, and high-data-rate ISM applications.

The AT86RF233 transceiver is designed to operate in the 2.4 GHz ISM band available worldwide. The device supports the physical layer used for Zigbee Pro and Zigbee IP. With 4 dBm transmit power and receiver sensitivities down to −101 dBm, a 105 dB link budget can be achieved.

The AT86RF215 is a dual-band sub-1 GHz/2.4 GHz transceiver compliant to IEEE 802.15.4g-2012 and ETSI TS 102 887-1. An output power of 14 dBm and receiver sensitivities down to −123 dBm result in an outstanding link budget of up to 137 dB. This highly flexible device supports a variety of data rates with three modulation schemes: Multi-Rate and Multi-Regional Frequency Shift Keying (MR-FSK), Orthogonal Frequency Division Multiplexing (MR-OFDM), as well as Offset Quadrature Phase-Shift Keying (MR-O-QPSK). Simultaneous operation at sub-1 GHz and 2.4 GHz enables new capabilities and the right cost structure in smart metering, smart lighting, home energy gateways and other industrial and automation equipment.

For a complete overview of features, key parameters and targeted application areas, please see the specific transceiver pages.