Live Chat

Need Help?

Privacy Policy

Our ICs for smart power meters feature the widest dynamic range in the industry as well as extremely high accuracy, helping to improve the performance of smart meters. These solutions enable you to merge various types of meters, such as 5(20)A, 10(40)A, 15(60)A and 20(80)A, into one standard model [5(100)A or 1(100)A]. Our ICs will simplify the manufacturing process and reduce your overall bill of materials.

Key Features

  • Single- and poly-phase solutions up to class 0.2 accuracy
  • 6000:1 dynamic range improves performance and reduces overall cost of manufacturing and bill of materials
  • Compliant with IEC 62052-11, IEC 62053-22/23, ANSI C12.1, C12.20
  • Best-in-class temperature coefficient in the industry for this type of device

Dual-Core Metering System-on-Chip (SoC) Solutions


Our metering SoC solutions offer an unprecedented level of integration and flexibility for residential and polyphase metering applications. These metrology-enabled devices combine our high-performance dual-core 32-bit Arm® Cortex®-M4 based MPUs with one of our energy metering AFEs in one package.

Our software metrology library supports the integration of proprietary advanced metrology and signal processing algorithms. You can use our standard library to create residential, commercial and industrial meter designs with up to class 0.2 accuracy and a dynamic range of 3000:1. This library also supports shunt, current transformer and Rogowski coil current sensing and is compliant with IEC 62052-11, 62053-22/23, ANSI C12.1, C12.20 and MID.

Target Applications

  • Electricity meters
  • Data concentrators
  • In-home display units

PIC32CXMTSH SoCs

The PIC32CXMTSH family of SoC solutions for residential single- and dual-phase metering applications offers up to class 0.2 metrology accuracy over a dynamic range of 3000:1 within the industrial temperature range.

Product Features

  • Dual 32-bit Arm Cortex-M4 processors
  • One processor with a maximum speed of 240 MHz for metrology
  • One processor with a maximum speed of 200 MHz for running application
  • Up to 2 MB of Flash
  • Flash endurance of 100K write/erase cycles (1M in qualification)
  • Up to 512 KB of SRAM
  • Embedded cryptographic engine with dedicated 128-/256-bit Advanced Encryption Standard (AES) and up to SHA512 Secure Hash Algorithm (SHA) hardware blocks
  • QSPI interface with eXecute-in-Place (XIP) and on-the-fly AES128 encryption
  • 32 × 8 segmented LCD controller
  • Five channels of sigma-delta Analog-to-Digital Converters (ADCs) with 24-bit resolution and 102 dB dynamic range
  • Highly accurate VREF with 10 ppm/°C temperature stability

SAM4CMx4/8/16/32 SoCs

The SAM4CMx4/8/16/32 family of SoC solutions for residential and polyphase metering applications offers up to class 0.2 metrology accuracy over a dynamic range of 3000:1 within the industrial temperature range.

Product Features

  • Dual 32-bit Arm Cortex-M4 processors with a maximum speed of 120 MHz each
  • Up to 2 MB of Flash
  • Flash endurance of 100K write/erase cycles (1M in qualification)
  • Up to 304 KB of SRAM
  • Embedded cryptographic engine with dedicated 128-/256-bit Advanced Encryption Standard (AES) and up to SHA512 Secure Hash Algorithm (SHA) hardware blocks
  • QSPI interface with eXecute-in-Place (XIP) and on-the-fly AES128 encryption
  • 50 × 6 segmented LCD controller
  • Five channels of sigma-delta Analog-to-Digital Converters (ADCs) with 24-bit resolution and 102 dB dynamic range
  • Highly accurate VREF with 10 ppm/°C temperature stability

Metering Microcontrollers (MCUs) and Companion Analog Front Ends (AFEs)


The PIC32CXMT and SAM4C series of microcontrollers (MCUs) are at the core of our smart energy platform. They integrate the application layer, communications layers and metrology functions in a single device to deliver a modular solution for a variety of designs. Our multi-channel ATSENSE AFEs work in conjunction with these MCUs to support your metering design. 

Target Applications

  • Electricity meters
  • Gas and water meters
  • Data concentrators
  • In-home display units

PIC32CXMT MCUs

The PIC32CXMT family is a next-generation smart metering platform with advanced security features targeting industrial IoT, commercial and industrial metering applications. 

Product Features

  • PIC32CXMTG: Single Arm Cortex-M4 processor, maximum speed of 200 MHz
  • PIC32CXMTC: Dual 32-bit Arm Cortex-M4 processors
  • One processor with a maximum speed of 240 MHz for metrology
  • One processor with a maximum speed of 200 MHz for running application
  • Up to 2 MB of Flash
  • Flash endurance of 100K write/erase cycles (1M in qualification)
  • Up to 512 KB of SRAM
  • Embedded cryptographic engine with dedicated 128/256-bit Advanced  Encryption Standard (AES) and up to SHA512 Secure Hash Algorithm (SHA) hardware blocks
  • QSPI interface with eXecute-in-Place (XIP) and on-the-fly AES128 encryption
  • 32 × 8 segmented LCD controller

SAM4C4/8/16/32 MCUs

The SAM4C series of MCUs is a scalable platform with advanced security features for residential, commercial and industrial smart meters. 

Product Features

  • Dual 32-bit Arm Cortex-M4 processors
  • Maximum speed of 120 MHz
  • Up to 2 MB of Flash
  • Endurance of 100K write/erase cycles (1M in qualification)
  • Up to 304 KB of SRAM
  • Embedded cryptographic engine with dedicated 128/256-bit Advanced  Encryption Standard (AES) and up to SHA512 Secure Hash Algorithm (SHA) hardware blocks
  • QSPI interface with eXecute-in-Place (XIP) and on-the-fly AES128 encryption
  • 50 × 6 segmented LCD controller

ATSENSE AFEs

This family includes the ATSENSE-101 single-phase, ATSENSE-201 dual-phase and ATSENSE301 polyphase AFEs. 

Product Features

  • Up to seven channels of high-precision sigma-delta ADCs
  • 16 ksps sample rate
  • Highly accurate integrated VREF with 10 ppm/°C temperature stability
  • Programmable current signal amplification
  • Temperature sensor
  • SPI interface

MCP391x AFEs

Stand-alone Analog-to-Digital Converters (ADCs)

Product Features

  • High-accuracy 24-bit ADCs capable of −107 dBc THD and 94.5 dB SINAD
  • Enable 0.1% typical active power measurement error over a 10,000:1 dynamic range

Metering Analog Front Ends (AFEs)


Our M90Exx AFEs are high-performance, wide-span hardware metrology chips. Their Analog-to-Digital Converter (ADC) and Digital Signal Processing (DSP) technology ensure long-term stability over variations in grid and ambient environmental conditions. Their best-in-class dynamic range (up to 6000:1) will improve performance, reduce manufacturing costs and help achieve higher certification scores.

Product Features

  • Hardware metrology AFE
  • Up to class 0.2 accuracy
  • Best-in-class temperature coefficient
  • Best-in-class dynamic range
    (up to 6000:1)

Applications

  • Energy meters
  • Power monitoring instruments

Technologies

  • Accuracy of ±0.1% for active energy and ±0.2% for reactive energy over a dynamic range of 6000:1
  • High stability on-chip reference voltage with best-in-class temperature coefficient

Key Parameters

  • Dynamic range: 6000:1
  • Temperature coefficient (ppm/°C): 6
  • Active energy accuracy: 0.1%
  • Reactive energy accuracy: 0.2%

Documentation


Title
SAM4C Series Dual Arm® Cortex®-M4 Core SOC with Advanced Security Features for Residential and C&I Smart Meters Download
PIC32CXMTSH Datasheet Download
ATSAM4CM Series - Complete Datasheet Download
ATM90E32AS Datasheet Download
ATSENSE101/201(H)/301(H) - Complete Datasheet Download
ATM90E26 Datasheet Download

Application Notes


Title
ATSENSE-301 Interfacing Guidelines Download
46103: ATM90E32AS Poly-Phase Energy Metering IC Download
46104 - ATM90E36A Poly-Phase Energy Metering IC Download
46102: ATM90E26 Single-Phase Energy Metering IC Download
AT03155: Real-Time-Clock Calibration and Compensation Download
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note Download

User Guides


Title
ATSAM4C-EK User Guide Download
ATSAM4C32-EK User Guide Download

Evaluation Kits


Part Number Description
ATM90E2x-DB ATM90E26 Single-Phase Energy Metering Demo Board
ATM90E32AS-DB ATM90E32AS Poly-Phase Energy Metering Demo Board
ATM90E36A-DB ATM90E36A Poly-Phase Energy Metering Demo Board
ATSAM4C32-EK ATSAM4C32 Evaluation Kit
ATSAM4CMP32-DB ATSAM4CMP32 Poly-Phase Smart Meter Demonstration Board
ATSAM4CMS32-DB ATSAM4CMS32 Single-Phase Smart Meter Demonstration Board
EV84M21A PIC32CXMTSH-DB Evaluation Kit
EV58E84A PIC32CXMTC-DB Evaluation Kit
EV11K09A PIC32CXMTG-EK Evaluation Kit

Metering Products