Thermocouple Conditioning IC Products


Our portfolio of thermocouple ICs offers a specialized thermocouple signal conditioning IC that provides a complete plug and play solution for effectively measuring, converting and processing a thermocouple’s absolute hot-junction temperature value (in degrees Celsius) via reading an I2C digital value. Select products include additional features such as integrated thermocouple open- and short-circuit detection to enhance your application.

  • Simplify thermocouple designs with a complete plug-and-play, single-chip signal chain conditioning solution that eliminates several discrete components down to one device
  • Include integrated automatic cold junction compensation and linearization correction for up to eight different thermocouple types
  • Simplify system fault management with open/short detection and four individually programmable temperature alert outputs to detect multiple temperature zones

Thermocouple ICs


Featured Thermocouple Conditioning ICs


MCP9601

  • Thermocouple EMF-to-temperature converter
  • ±1.5°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

MCP96L01

  • Thermocouple EMF-to-temperature converter
  • ±4°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

MCP9600

  • Thermocouple EMF-to-temperature converter
  • ±1.5°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

Complementary Products


Current, Voltage and Power Monitors

Current and power are lead indicators that a system is heating up. Learn more about getting ahead of your thermal curve.

Analog-to-Digital Converters (ADCs)

Explore our products to learn more about thermal monitoring and temperature measurement using ADCs.

Automotive Products

We designed our innovative automotive-grade analog temperature sensors to fit small footprints, consume very little power, deliver high temperature accuracy and operate in high-temperature environments. 

MCP9600 Thermocouple Converter Evaluation Board