We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Thermocouple Conditioning IC Products


Our portfolio of thermocouple ICs offers a specialized thermocouple signal conditioning IC that provides a complete plug and play solution for effectively measuring, converting and processing a thermocouple’s absolute hot-junction temperature value (in degrees Celsius) via reading an I2C digital value. Select products include additional features such as integrated thermocouple open- and short-circuit detection to enhance your application.

  • Simplify thermocouple designs with a complete plug-and-play, single-chip signal chain conditioning solution that eliminates several discrete components down to one device
  • Include integrated automatic cold junction compensation and linearization correction for up to eight different thermocouple types
  • Simplify system fault management with open/short detection and four individually programmable temperature alert outputs to detect multiple temperature zones

Thermocouple ICs


Featured Thermocouple Conditioning ICs


MCP9601

  • Thermocouple EMF-to-temperature converter
  • ±1.5°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

MCP96L01

  • Thermocouple EMF-to-temperature converter
  • ±4°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

MCP9600

  • Thermocouple EMF-to-temperature converter
  • ±1.5°C accuracy
  • Detection of opens and shorts
  • Four temperature alert outputs

Complementary Products


Current, Voltage and Power Monitors

Current and power are lead indicators that a system is heating up. Learn more about getting ahead of your thermal curve.

Analog-to-Digital Converters (ADCs)

Explore our products to learn more about thermal monitoring and temperature measurement using ADCs.

Automotive Products

We designed our innovative automotive-grade analog temperature sensors to fit small footprints, consume very little power, deliver high temperature accuracy and operate in high-temperature environments. 

MCP9600 Thermocouple Converter Evaluation Board