We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Digital Remote Temperature Monitors


Measuring and managing heat is essential in many automotive applications, but there are only a few suppliers of AEC-Q100 automotive-qualified multi-channel temperature monitors. To help meet the thermal management requirements of your design, we offer the MCP998x family of automotive digital temperature sensors.

automotive temp sensors

Target Applications

  • Infotainment systems—radio and LCD screens
  • Side-view mirrors
  • Diagnostics
  • Engine control
  • HID lamps
  • Advanced Driver-Assistance Systems (ADAS)
  • Automotive servers
  • Graphics/video processing
  • Telematics
  • Body electronics
  • HVAC systems
automotive temp sensors

Key Features

  • 1°C accuracy
  • Up to five channels of temperature monitoring
  • AEC-Q100 Grade 1 qualified
  • Resistor-settable shutdowns options that cannot be overwritten by software
  • Resistor error correction for eliminating long PCB trace resistance
  • Supply voltage range of 1.7V to 3.6V 

MCP998x Automotive Temperature Sensor Family


Keep Rolling With Thermal Protection and the AEC-Q100 MCP998x Multi-Channel Temperature Sensor Family


Automotive electronics continue to need quality multichannel digital temperature sensor solutions. However, there are few AEC-Q100 qualified multi-channel solutions on the market. To answer this need, the MCP998x provides 10 new devices with 1°C accuracy for monitoring up to five channels and includes shutdown options that cannot be overwritten by software.

Avoid the Potholes of Thermal Management With the MCP998x Temperature Sensor Family

Using low-cost BJTs to measure remote temperatures, the MCP998x family of automotive-qualified 1°C multichannel digital temperature sensors (also known as remote temperature sensors) allows you to monitor between two and five temperature sensors. Depending on your needs, this product family can contain devices with two alerts or devices with an alert and shutdown.