We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Analog Output Temperature Sensors


Featuring high temperature accuracy and low power consumption in a small size, our analog temperature sensors are a great fit for a variety of applications.

  • Achieve a highly linear output voltage to temperature with our portfolio of analog output temperature sensors
  • Meet stringent design requirements with our qualified device temperature grade options in industrial and automotive grade 0 and 1 offerings
  • Minimize self-heating and achieve a temperature accuracy of ±0.5°C with the low-power consumption of these devices 

Analog Temperature Sensors


Featured Analog Temperature Sensors


MCP9701A

  • Linear temperature slope: 19.5 mV/°C
  • ±2°C accuracy
  • Space-saving SC-70 package

MCP9700B

  • Linear temperature slope: 10 mV/°C
  • ±1°C accuracy
  • Space-saving SOT-23 package

MCP9700

  • Linear temperature slope: 10 mV/°C
  • ±4°C accuracy
  • Space-saving SC-70 package

Complementary Products


Current, Voltage and Power Monitors

Current and power are lead indicators that a system is heating up. Learn more about getting ahead of your thermal curve.

Analog-to-Digital Converters (ADCs)

Explore our products to learn more about thermal monitoring and temperature measurement using ADCs.

Automotive Products

We designed our innovative automotive-grade analog temperature sensors to fit small footprints, consume very little power, deliver high temperature accuracy and operate in high-temperature environments.