We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Driving BLDC Motors With Efficiency and Precision


Our motor driver solutions provide a high level of integration and ease of design so that your products get to market sooner and stay there longer. We prioritize integration and compatibility, which is why our motor driver ICs match the voltage and current ratings, communication interfaces and control methods that your motor and overall system architecture require.

Our dedication to you, our clients, is evident in our strong engineering support structure that simplifies the design process through well-documented and supported motor driver ICs, which reduces development time. Our commitment to reliability means our motor driver ICs are built to withstand harsh industrial environments, with protection features that enhance system longevity. By avoiding end-of-life scenarios, we provide long-term supply, keeping your products in the market longer.

Integration and Compatibility

  • Provide required voltage and current ratings
  • Offer compatible communication interface and control methods

Ease of Design and Implementation

  • Include a well-documented and supported motor driver IC to simplify the design process
  • Reduce development time and effort
  • Facilitate easier troubleshooting and maintenance

Reliability

  • Are built for harsh industrial environments, with exposure to dust, moisture, and extreme temperatures
  • Include built-in protection features that enhance the system's reliability and longevity

Explore Our Motor Driver Solutions for Industrial BLDC Applications


ATA6847

Three-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module and Sleep Mode

Applications:

  • Power tools, home appliances, automated guided vehicles and autonomous robots

Design Benefits:

MCP8027

Three-Phase BLDC Motor Driver with Buck Regulator and Sleep Mode

Applications:

  • Compact designs such as drones, power tools and autonomous robots

Design Benefits:

  • Wide operating voltage range of 6V to 28V
  • Reduced footprint size
  • Reduced design complexity
  • Pairs well with our dsPIC33CK128MP503
    Digital Signal Controller (DSC)

MCP8021/MCP8022

Three-Phase BLDC Motor Gate Driver with Power Module, Sleep Mode and Op Amps

Applications:

  • Automotive and industrial motors that require safety features

Design Benefits:

  • Wide operating voltage range of 6.25V to 29V
  • Highly integrated BLDC motor gate driver for use in industrial and harsh automotive (Grade 0) environment
  • Functional Safety Ready

MIC4607A

85V, Three-Phase MOSFET Driver with Adaptive Dead-Time, Anti-Shoot-Through and Overcurrent Protection

Applications:
  • Three-phase and BLDC motor drives
  • Three-phase inverters
  • Industrial/automotive BLDC motor applications
Design Benefits:
  • Wide operating voltage range up to 85V
  • Gate drive supply voltage up to 16V
  • Automotive recommended

All Available Three-Phase Motor Drivers