We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Robust Safety Features for Critical Systems Driven by Motors 


The increasing complexity of functions in today’s cars is escalating the importance of functional safety standards. Driver assistance and safety systems in modern cars need robust and dependable electronic components. Safety risks resulting from hardware, random failures or systematic hardware/software errors must be reduced as far as reasonably practicable throughout the product’s foreseeable lifetime.

Guidelines and standards have been developed for the process, the technology and the methods used for implementing functional safety in embedded designs. The aim of the functional safety standards is to prevent unacceptable risks caused by malfunctions in electrical or electronic systems, such as safety-critical systems driven by motors. Implementing robust safety measures in these systems can dramatically reduce the risk of incorrect behavior in motor applications.

Our motor gate drivers listed in the table below offer a variety of safety features to help you design a more robust motor application.

Functional Safety Documentation


Functional safety documentation for the devices listed below is available on our purchasing portal.

System Reset, Detect and Manage


Feature MCP8021
MCP8022
ATA6847 Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
Power-on Reset (PoR)    
VDD Input Undervoltage
VDD Input Overvoltage
VREG Output Undervoltage    
External MOSFET Undervoltage
Overcurrent Protection (OCP)
TXD Dominant Timeout      
Overtemperature Shutdown
Overtemperature Detection    

For additional information about our functional safety-enabled products and supporting documentation, please visit our Functional Safety page.

Legend:
● Available in all devices
○ Available in some devices
- Not Available

Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected