We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

MCP802x 3-Phase Motor Gate Drivers With Functional Safety Support


Our MCP802x family of 3-phase Brushless DC (BLDC) motor gate drivers with a power module contains three integrated half-bridge drivers and is capable of driving three external N-type Metal-Oxide-Semiconductor (NMOS)/NMOS transistor pairs. The three half-bridge drivers can deliver a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The MCP802x motor driver family of products features many built-in safety features and functional safety support.

Electric window mechanism for a car

Applications

  • Automotive applications including fuel, water and oil pumps, ventilation motors, window lifts, trunk openers and sun roofs
  • Home appliances
  • Permanent Magnet Synchronous Motor (PMSM) control
  • Hobby aircraft, boats and vehicles
Functional Safety Support

Key Features

  • Functional safety support
  • AEC-Q100 Grade 0 qualified
  • Supply voltage range: 4V to 40V
  • Three half-bridge drivers configured to drive external high-side NMOS and low-side NMOS MOSFETs
  • Independent input control for high-side and low-side NMOS MOSFET gate drives
  • Built-in safety features

Product Details


MCP8021

  • Supply voltage range: 4V to 40V
  • Built-in safety features
  • Temperature range (TJ): −40°C to +165°C

MCP8022

  • Supply voltage range: 4V to 40V
  • Built-in safety features
  • Temperature range (TJ): −40°C to +165°C
  • Three independent operational amplifiers for general use