Pre-Configured and Pre-Provisioned Secure Elements for Cloud Authentication or LoRaWAN® Networks


Are you looking for a quick and easy way to implement secure authentication for  your Internet of Things (IoT) design? Our Trust&GO platform is designed to streamline the process of enabling network authentication using our ATECC608B secure elements. With a Minimum Orderable Quantity (MOQ) of just ten units, this solution is a great option for the smallest projects up to large-scale deployments. All you need to do is buy the devices, claim them and you are ready to get started.

  • If you are using TLS-based authentication, we offer devices with a pre-established locked configuration and pre-provisioned and locked generic certificate for thumbprint authentication and keys
  • If you are developing a solution for the fast-growing LoRaWAN ecosystem, we offer devices that are pre-configured and pre-provisioned with the necessary keys for secure authentication on a LoRaWAN network
  • We also offer code examples for a selection of use cases to support your application development
serviceplan-logo-trustandgo-whitebg

Trust&GO Use Case Resources


What Are the Benefits of Using Trust&GO Devices?


  • Significantly reduces your development time because the secure element configuration tasks are already done
  • Eliminates the need to purchase an expensive certificate chain since the credentials are built into the Trust&GO device
  • Leverages our provisioning infrastructure to automatically implement secure key storage without the risk of exposing your credentials during the manufacturing process or mismanaging them after deployment
  • Provides complete code examples for a variety of popular use cases so you can focus on your application code
  • Comes with a manifest file containing public certificates and keys corresponding to the private keys protected inside the device
  • Offers a low MOQ for small-volume projects of as few as ten units

Ready to Get Started With Trust&GO?


To prototype with the development kit, use the tutorials and code examples within the Trust Platform Design Suite software, which is available for Windows® and macOS® operating systems.

When you are ready to go to production, order the pre-provisioned devices and download the manifest file from microchipDIRECT.

gr-24-091713-240213-scg-pr-trustplatformdesignsuite-9x5-mrt384939

Secure Key Provisioning Factory Certifications


Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need for you to have extensive knowledge and the necessary secure networks to handle cryptographic keys securely.

Our factories are certified against Common Criteria standards:

Trust&GO

  • SLC_CMC.5
  • ALC_CMS.5
  • ALC_DVS.2
  • ALC_LCD.1
  • ALC_DEL.1

These site certifications ensure that we hold the processes in our supply chain to the highest standards.

Learn more about the certifications at our MPHIL-1 and MPHIL-3 factories in the Philippines and MTHAI-0 and MMT-0 factories in Thailand.

Our processes for designing automotive products have also been UL-certified as compliant to the ISO/SAE 21434: Road Vehicle—Cybersecurity Engineering Standard. This is a demanding specification with 45 security categories, known as work products, each of which specifies a unique set of requirements that encompass all aspects of designing electrical and electronic systems for road vehicles, from ICs and software to firmware and libraries. The ISO/SAE 21434 designation demonstrates that we are dedicated to maintaining high standards in automotive cybersecurity and that cybersecurity is a priority focus throughout our entire organization.

GR-24-099568-241008-SCG-GRAPH-SCG-Security_Industry-9x5

Trust&GO Devices