Live Chat

Need Help?

Privacy Policy

With the rapid adoption of connected nodes and cloud-based infrastructures, the frequency of security threats is always increasing. Securing your embedded system is a necessity, but the solution you select will depend on the type of security you need, the cost of implementation, the level of risk tolerance and the ease of development. Our 32-bit MCUs and dsPIC33 DSCs offer some of the most comprehensive and scalable security options available in the market today. They are supported by a comprehensive ecosystem of hardware, software, tools and functions to make it easy to implement effective protection for your embedded application.

Featured Products


CEC1712 Platform Root of Trust

The full-featured CEC1712 Arm® Cortex®-M4-based MCU provides secure boot with hardware root of trust protection in a pre-boot mode for operating systems that boot from external SPI Flash memory. 

WFI32E01PC Stand-Alone Wi-Fi® MCU Module

This stand-alone and fully certified Wi-Fi module offers best-in-class WLAN functions covering the latest Wi-Fi security standard, Wi-Fi Protected Access 3 (WPA3) and all the general Wi-Fi functions like AP, STA, SoftAP with eight connected STAs, TLS and more. 

PIC32CM LS60 MCU

Our PIC32CM LS60 MCU takes an innovative approach to solve security challenges by integrating a secure subsystem and a wide variety of peripherals with ultra-low power features directly into the MCU.

dsPIC33C MPT DSC with Integrated HSM

Our automotive-qualified and functional safety ready dsPIC33C MPT secure DSCs feature an integrated off-die secure subsystem that is based on the Hardware Security Module (HSM) architecture and is compliant with the EVITA Full Specification. You can use them to add robust security to your digital power, motor control, wireless power, advanced sensing and control, touch and general high-performance designs.