We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

PIN Diodes for Your Applications


We offer a wide variety of Gallium Arsenide (GaAs) and Silicon PIN diodes to suit your application requirements. Our products range from ultra-low Cj, beam lead PIN diodes for broadband switching, to high-power PIN diodes that are designed for frequencies up to 40 GHz. We have taken special care to minimize intermodulation effects and attenuation. These diodes come in a variety of package styles, including hermetically sealed, ceramic, SMT, SOT23, GigaMite and MMSM packages. These diodes are also available as bare die.  

Find Products