High-Performance, High-Accuracy and Multi-Functional RF Microwave Modules and Assemblies


Our integrated Radio Frequency (RF) microwave modules and assemblies are based on advanced semiconductor (SiC, SiGe, GaAs, GaN, InP) packaging technologies. We currently focus on limiters, high-frequency, ultra-low phase noise, voltage-controlled SAW oscillators, Gunn diode oscillators, comb generator modules and many other applications. Our RF modules and assemblies not only offer high-power reliability to any solution, but also provide successful multi-functionality for any application design.

Featured Product: 101765 VCSO Family


Engineered to deliver high reliability in robust and mission-critical environments, the 101765 VCSO family is part of our portfolio of SAW products that provides solutions for aerospace and defense and test and measurement applications. This family offers precise frequency control and stability, featuring low phase noise and excellent temperature stability. The new 320 MHz and 400 MHz versions are specifically designed to provide reliable solutions for radar systems and test and measurement applications.

Product Categories


Limiter and Switch Modules

Our high-performance coaxial limiters are optimized for low insertion loss, low Voltage Standing Wave Ratio (VSWR), high power handling (150W CW), low leakage and better broadband performance. PIN diode switches provide an economical way to achieve a switch function from UHF through Ku band.

Voltage-Controlled SAW Oscillators

The VS-800 family of oscillators presents output frequencies from 800 MHz to 3.2 GHz and provides ultra-low jitter in a small form factor that measures 5 × 3.2 × 1.4 mm.

The 101765 family offers ultra-low phase noise, 160 dBc/Hz @ 10 kHz offset over the frequency range of 320 to 2,500 MHz. These oscillators come in a small 1” × 1” × 0.2” package.

Gunn Oscillator Modules

Our fixed-frequency waveguide output Gunn oscillators are an inexpensive and reliable source of microwave power that are designed to suppress spurious signal and harmonic frequencies. Their low power consumption makes them very useful as local oscillators in microwave receivers.

Waveguide Detector Assemblies

Our waveguide detectors consist of selected Schottky barrier diodes that are assembled in a rugged environment and suitable for use in applications such as an RF detector out to Ka band. These detectors are also available in alternate module configurations that contain a Gunn diode mounted in the cavity for the transmitter and one or two Schottky barrier diodes in the receiver.

Find Products


Applications


Aerospace and Defense

Extensive range of S-band to mm-wave MMICs and GaN and GaAs PAs

  • 3–70W, 1–31 GHz, S-band through Ka band
  • ICP0349P, S-band 70W, 60% PAE in plastic QFN

Satellite Communication

High-efficiency, high-gain Ka, Ku band amplifiers up to 35W

  • Stable performance in back-off conditions
  • Extensive thermal characterizations to deliver stable operation

Wireless Infrastructure

PAs for mm-wave 5G applications

  • High-linearity, best-in-class SWAP
  • 50 ohm matched with integrated blocking capacitors

Test and Measurement

Range of broadband MMIC PAs up to 31 GHz 

  • CW and pulsed output power
  • Very flat flat POUT  over the band of interest

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.