Live Chat

Need Help?

Privacy Policy

Highly Efficient and Multi-Functional RF Power Transistors


We offer high-performance GaN-on-SiC, High-Electron Mobility Transistor (HEMT)-based discrete CW and pulsed RF and microwave transistor products up to 14 GHz for use in aerospace and defense, commercial radar, interconnected communications, and industrial applications, as well as compliment a wide range of other broad solutions. These devices are available in bare die, plastic QFN/DFN packages and pill and flanged ceramic packages, as well as in integrated 50Ω input/output modular pallets.  Our power transistors are highly efficient and provide a successful multi-functionality characteristic across these many broad solutions and application designs. 

Power Transistors in Aviation Application

Advantages of RF Power Transistors


Explore Power Transistors


Applications


Power Transistors in Broadband Application

Broadband

Discreet die and packaged CW and pulsed power transistors for broadband applications up to 14 GHz.

Power Transistors in L- and S-Band Radar Application

L- and S-Band Radar

Internally matched packaged power transistor and pallet products for aerospace and defense and commercial radar and transponders.

Power Transistors in Communications Application

Communications

Internally matched CW and pulsed power transistor products for communication applications up to 14 GHz.

Power Transistors in Industrial Application

Industrial

Discrete CW, pulsed die, and packaged power transistors for industrial applications up to    14 GHz.