Live Chat

Need Help?

Privacy Policy

Highly Efficient and Linear RF Power Amplifiers


We have a proven track record in providing Power Amplifier solutions across many frequencies and power levels. Our power amplifiers support demanding system requirements for mobile applications, commercial infrastructure, and a variety of military and space systems, but also compliment a wide range of other broad solutions. Our power amplifier technologies and products support up to 31 GHz and improve Size, Weight, and Power (SWaP), and drive next-generation performance in your designs.  Our power amplifiers are highly efficient and provide a strong linearity characteristic across these many broad solutions and application designs. 

Power Amplifiers in Space Application

Explore Power Amplifiers


Applications


Power Amplifiers in Aerospace and Defense

Aerospace and Defense

Extensive range of S-band to mm-wave MMICs and GaN and GaAs Power Amplifiers.

  • 3–70W, 1–31 GHz, S-band through Ka band
  • S-band 70W, 60% PAE in plastic QFN
  • CW and pulsed output power
  • Very flat P-out over the band of interest
Power Amplifiers in Satellite Communication

Satellite Communication

High-efficiency, high-gain Ka, Ku band amplifiers up to 35W.

  • Stable performance in back-off conditions
  • Extensive thermal characterizations to deliver stable operation
Power Amplifiers in Wireless Infrastructure

Wireless Infrastructure

Power Amplifiers for mm-wave 5G network applications.

  • High-linearity, best-in-class SWAP
  • 50 ohm matched with integrated blocking capacitors