High-Performance, High-Gain and Low-Noise MMIC Amplifiers


Our portfolio of Radio Frequency/Microwave (RFMW) amplifiers includes distributed, wideband, low-noise, gain block, driver and Power Amplifiers (PAs). We offer amplifiers that span up to 70 GHz and deliver best-in-class noise and linearity performance.

With multiple product configurations ranging from die solutions to surface mount packaging and QFNs, our RF amplifiers also include critical features such as self-biased topologies, RF I/Os internally matched to 50 ohms and positive gain slope correction. Typically, these are high-performance components designed for use in receiver or transmitter lineups.

Whether you are looking for a Low-Noise Amplifier (LNA), driver amplifier, distributed amplifier, band-specific MMIC amplifier or a PA, our portfolio of MMIC amplifiers targets a broad range of applications including those in 5G, electronic warfare, radars, test and measurement and Satellite and Military Communications (Satcom).

MMIC Amplifiers Advantages


Find Products