Live Chat

Need Help?

Privacy Policy

Most Comprehensive Portfolio of PoE Systems


Our Power over Ethernet (PoE) injectors/midspans and switches offer industry-leading solutions for any PoE application. This complete portfolio of PoE systems, PoE midspans and switches enables delivery of up to 90W of flexible and reliable power over the Ethernet network to WLAN access points, network cameras, IP telephones, IP cameras and other IP-based devices. Our vendor-agnostic solutions support a wide range of applications in a variety of indoor, outdoor and industrial environments.  

These solutions make it easy for users and system engineers to transition to the latest IEEE® 802.3bt standard by supporting both pre-standard and IEEE-compliant PoE devices up to 90W of power, without having to change network switches or cabling infrastructure.

As an innovator and thought leader in PoE technology, Microchip is the only supplier of PoE Powered Device (PD) ICs, PoE Power Sourcing Equipment (PSE) ICs, PoE systems (PoE midspans/injectors and PoE switches) and test equipment.

Key Benefits of Our PoE Systems


  • Comply with IEEE 802.3af/at/bt industry standards
  • Leverage energy-efficient PoE of up to 90W with full power capabilities
  • Single-port and multi-port PoE midspans/injectors and switches
  • Indoor, outdoor and industrial solutions
  • AC- and DC-powered options
  • Multi-Gigabit solutions up to 10 Gbps
  • Secured enterprise-level management software

PoE Systems Product Portfolio


PoE Switches Products

PoE Switches

PoE and USB Accessories Products

PoE and USB Accessories

PoE Applications

Customer Stories


Richnerstutz Introduces Traffic Flow Solution

Swiss communications innovator Richnerstutz AG developed a real-time people monitoring solution which leveraged Microchip's PoE midspans to reduce installation costs and speed time to market.

Active Solutions Addresses IP Video with PoE

Microchip’s PDS-104GO outdoor PoE switches simplified installation of high-power outdoor IP cameras subject to harsh weather conditions and antennas for wireless connectivity in hard-to-reach places without power.

Vosko Serves UMC Utrecht’s Wireless Ambitions with PoE

A modernization upgrade to hospital networks using Microchip's PoE midspans allowed medical professionals, research staff, visitors and patients to benefit from the robust characteristics of modern WLAN connectivity.

PoE Midspans When Switches Are Not Enough


Have you ever been asked or wondered when a PoE midspan would be an ideal solution to your network infrastructure? If switches are not enough for your application, typical scenarios for using PoE midspans include: 

  • When an installed switch is non-PoE
  • When a PoE switch is unable to deliver full power on all ports 
  • When you need to upgrade to achieve speeds up to 10 Gbps
 mPoE Technology

PoE Systems


Powering Smart Buildings with PoE

Effortlessly build an Ethernet infrastructure supporting both data and power for IP-based LED lighting, security cameras, access control devices and sensors in smart buildings. Microchip multi-Power over Ethernet (mPoE) technology can power any wired network device seamlessly and efficiently, making it the ideal solution for Ethernet-based applications. Watch Powering the Party With PoE to discover why Microchip mPoE is an ideal solution for powering smart buildings.