We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Unlock the Full Potential of Silicon Carbide


Easily configure and fine-tune the performance of AgileSwitch® Digital Gate Drivers to meet the requirements of your application. The Intelligent Configuration Tool (ICT) is all you need to adjust the software-configurable parameters to optimize your system’s performance.

SiC Gate Driver Intelligent Configuration Tool

Optimize With a Keystroke


Adjust settings for:

  • Patented Augmented Switching™ profiles
  • Fault reporting
  • On- and off-gate voltages
  • DC link and temperature trip levels

Quickly and easily characterize new devices:

  • No soldering required
  • Change driver settings from benchtop or in the field
SiC Gate Driver Intelligent Configuration Tool Configuration

Device and System Characterization


  • Use the ICT to quickly characterize the performance of your system
  • Optimize the overshoot voltage and switching efficiency to your requirements
  • Customize temperature profiles specific to your module type
SiC Gate Driver Intelligent Configuration Tool Characterization

Contact Us

We are here to support you. Contact our Client Success team to get assistance with your design. 

Getting Started With the ICT

Need some help getting started? Our Client Success team is well equipped to provide an introductory demo to our ICT.

Ready to configure? Begin your digital configuration journey below by downloading the most up-to-date version.