We offer a full line of Module Adapter Boards (MABs) and gate driver cores that can be used to develop a fully functional gate driver solution. Our gate driver adapter boards cover a wide range of Silicon Carbide (SiC) power modules across the leading SiC topologies. Find the right combination using our selection tool below.
Our SiC development kits enable fast device characterization and prototyping while reducing design resource investment. Included are gate driver core boards, MABs, hardware programmers and software.