We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Discrete Silicon Carbide (SiC) Power MOSFET Solutions


SiC MOSFETs are used in medium- to high-voltage power systems and enable higher switching frequencies with improved efficiency, while reducing the system size and the need for redundancy. Our mSiC™ MOSFETs offer unrivaled ruggedness and performance with a wide breadth of solutions with a lower system cost, faster time to market and lower risk. Our solutions come with an oxide lifetime of more than 100 years and a stable body diode, coupled with best-in-class avalanche ruggedness, short circuit capability and neutron susceptibility for improved system reliability and uptime.

Lower System Cost

  • Device redundancy is not needed
  • Ability to focus on the next generation of products instead of redesigning
  • No supply interruption of production

Faster to Market

  • Minimization of system development time
  • Earlier and more revenue
  • Ability to accelerate your innovation process

Lower Risk

  • Higher reliability and system lifetime
  • Lower component count
  • Multiple epi sources and fabs

Highlights


There are multiple advantages of utilizing SiC devices over traditional silicon devices. SiC MOSFETs enable higher voltage and current capabilities while also greatly improving efficiency. This leads to a smaller system with a higher power density. mSiC MOSFETs also feature unparalleled Unclamped Inductive Switching (UIS) avalanche ratings and gate oxide stability that make them a reliable and rugged solution you can trust.

Features

  • High temperature operation (Tj = 175°C) with low RDS(on) shift over full temperature range
  • Industry-leading gate oxide stability (< 100 mV Vth shift)​ and gate oxide lifetime
  • Avalanche (UIS) ruggedness (> 100k pulses)​
  • Long short-circuit withstand time​

Benefits

  • Higher switching frequency and efficiency
  • Higher power density
  • Improved ruggedness
  • Smaller and lighter systems without requiring SiC device redundancy
  • Improved cooling requirements that reduce system cost

Our Advantage

  • Multiple epi sources and dual SiC fab​s ensure long-term supply
  • Unmatched UIS avalanche rating
  • Longest gate oxide withstand time
  • Client-driven obsolescence practice

mSiC MOSFET Technology


SiC MOSFETs offer exceptional flexibility and performance to deliver increased efficiency and reliability in high-voltage applications. SiC MOSFET technology represents a major advancement in power electronics, enabling the design of more efficient, compact and reliable systems.

Silicon Carbide (SiC) MOSFET Switching Losses

Featured Product: Industry-Leading 3.3 kV, 25 mOhm mSiC MOSFET


Our 3.3 kV SiC MOSFETs feature a low ON-Resistance between Drain and Source [RDS(on)] of 25 mOhm. Featuring unrivaled ruggedness and performance, these devices will simplify your design and help you develop higher-power systems with fewer components so you can create smaller, lighter and more efficient power solutions.

3300V Silicon Carbide (SiC) MOSFET

Explore Our Products


Design Resources


Accelerate your SiC development journey with our industry-leading hardware and software tools, models, simulations and extensive documentation supporting our mSiC products. Explore our comprehensive selection of time-saving SiC reference designs, development tools and resources.

Experts to Accelerate SiC Design

Evaluation and Development Kits


Silicon Carbide (SiC) Evaluation Kits and Reference Designs

Evaluation and Reference Designs

Accelerate  your development of highly efficient, rugged and reliable systems while reducing your time to market with our time-saving reference designs, technology demonstrators and evaluation kits.

Silicon Carbide (SiC) Development Kits

Development Kits

Our SiC development kits include the hardware and software elements required to rapidly optimize the performance of SiC modules and systems. They can accelerate your time to market by up to six months.

Need Support?


Are you considering a transition to SiC or do you want more out of your SiC-based design that is already in production?

Let's set up a time to talk.











Contact Us for SiC-based Design Support