Our mSiC™ bare die MOSFETs and Schottky Barrier Diodes (SBDs) are excellent options for advanced power circuits. They are designed to provide lower system cost, faster time to market and lower risk. Our solutions come with an oxide lifetime of more than 100 years and a stable body diode, coupled with best-in-class avalanche ruggedness, short circuit capability and neutron susceptibility.
mSiC bare die MOSFETs and diodes provide customized packaging to enable system-level optimization of your application for performance and efficiency. You can custom tailor these SiC solutions to your application and requirements to maximize power density within your design constraints.