Silicon Carbide (SiC) Hardware Resources to Adopt SiC With Ease, Speed and Confidence


Unlock the full potential of your power systems with our cutting-edge mSiC™ solutions. Our comprehensive suite of SiC reference designs, technology demonstrators, evaluation kits, and gate driver development kits is meticulously engineered to streamline your development process, enhance performance, and slash your time-to-market. Dive into the world of high-efficiency power conversion with our state-of-the-art tools, tailored to empower engineers and innovators in harnessing the exceptional thermal and electrical properties of SiC. Whether you're designing for automotive, industrial, or energy applications, our hardware resources are your gateway to a future of unparalleled power management.

SiC Reference Designs and Technology Demonstrators


45W Auxiliary Power Supply for 800V Traction Inverters

45W Auxiliary Power Supply for 800V Traction Inverters

  • AEC-Q101 qualified 1400V mSiC MOSFETs reduce switching losses and eliminate the need for a gate driver, improving efficiency and thermal performance
  • Supports 40V to 1000V input, making it adaptable for various EV architectures and scalable for higher power levels
  • Automotive-grade transformer with reinforced isolation and active start-up ensures safety, reduces standby power and supports regenerative braking
30 kW Polymorphic DC-DC Converter

30 kW Polymorphic DC-DC Converter Reference Design

  • Designed for 30 kW applications with isolation asymmetrical dual full-bridge topology
  • Supports 400V Electric Vehicle (EV) systems as well as high-voltage power sources
  • Power density of 7.2 kW/L at 30 kW output with peak efficiencies of over 98.5%
30 kW Vienna 3-Phase PFC

30 kW Vienna 3-Phase Power Factor Correction (PFC) Reference Design

  • Designed for Hybrid Electric Vehicle (HEV) and Electric Vehicle (EV) chargers and high-power switch mode power supply applications
  • PCB layout optimized for safety, current stress, mechanical stress and noise immunity
  • Achieves 98.6% efficiency at 30 kW output power
High-Voltage Auxiliary E-Fuse Reference Design

High-Voltage Auxiliary Electronic Fuse (E-Fuse) Demonstrator

  • High-voltage solid-state relay with over-current protection for HEV, EV and other non-automotive DC solid-state circuit breaker applications
  • Available 400V and 800V bus voltages and continuous current ratings of 10A, 20A and 30A
  • Automotive hardware design that uses AEC-qualified components
3.8kW/7.6kW dsPIC33C Totem Pole Demonstration Application

3.8 kW/7.6 kW Totem Pole Demonstration Application

  • Enables bidirectional power conversion for an Electric Vehicle (EV) On-Board Charger (OBC)
  • Highly modular hardware and firmware that allows operation in different modes
  • Supported by code generation tools to accelerate your development 
  • Forced-air cooled solution with AEC-Q100-qualified components
11 kW Totem-Pole Demonstration Application

11 kW Totem Pole Demonstration Application

  • Enables bidirectional power conversion for an Electric Vehicle (EV) on-board charger (OBC)
  • Highly modular hardware and firmware that allows operation in different modes
  • Supported by code generation tools to accelerate your development 
  • Forced-air cooled solution with AEC-Q100-qualified components
11 kW Dual Active Bridge DC-DC Demonstration Application

11 kW Dual Active Bridge DC-DC Demonstration Application

  • 700–900 VDC input and output with bi-directional operation
  • Non-linear/adaptive control algorithms for improved performance
  • Forced-air cooled solution with AEC-Q100-qualified components
SiC Auxiliary Power Supply Reference Design

Mersen 150 kVA 3-Phase SiC Power Stack Evaluation Kit

  • Designed for EVs, commercial transportation, renewable energy and energy storage systems
  • Optimally designed solution to answer electrical, mechanical, and thermal challenges
  • Power density of 16 kW/L and achieves 98% peak efficiency

SiC Evaluation Boards and Development Kits


Power Motherboard Fast Evaluation Tool

Power Motherboard Fast Evaluation Tool

  • Operates as both a buck and boost converter for flexible evaluation of different power electronics configurations
  • Supports Double Pulse Testing (DPT) for 700–1200V power devices, enabling precise measurement of switching loss and reverse recovery
  • Delivers an operating voltage of up to 800V and a current capacity of up to 20A
  • Minimizes development time to get to market quicker
Half Bridge Board Evaluation Tool

Half Bridge Board Evaluation Tool

  • Support for up to 800V and 20A SiC MOSFETs for evaluation, enabling easy customization of gate drive parameters for precise performance tuning
  • Interleaved bus connections minimize stray inductance, enhancing switching efficiency and reducing voltage overshoot for improved circuit stability
  • PWM logic circuitry prevents inadvertent cross-conduction events, ensuring reliable operation
Single-Channel Discrete Gate Driver Evaluation Board

Single-Channel Discrete Gate Driver Evaluation Board

  • The 2W isolated power supply enables driving MOSFETs at higher frequencies
  • Designed to drive 700V and 1200V SiC MOSFETs with a 5A peak source and sink output current
  • Separate gate turn-on and turn-off resistors allow you to optimize switching turn-on and turn-off slopes
Single-Channel Module Gate Driver Evaluation Board

Single-Channel Module Gate Driver Evaluation Board

  • The 2W isolated power supply enables driving larger MOSFETs at higher frequencies
  • Designed to drive 700V and 1200V SiC MOSFETs and modules, with a 10A peak source and sink output current
  • Features desaturation protection circuitry, active Miller clamp and independent Under-Voltage Lockout (UVLO) to safeguard the system
  • Separate gate turn-on and turn-off resistors allow you to optimize switching turn-on and turn-off slopes
SP6LI mSiC MOSFET Module Evaluation Board

SP6LI mSiC MOSFET Module Evaluation Board

  • Measure switching loss and high-side and low-side overcurrent protection (DSAT)
  • Optimize gate driver switching behavior
  • Evaluate up to 1200V SP6LI mSiC MOSFET modules
  • Perform extensive thermal testing to assess performance in practical situations

 

Need Support?


Are you considering a transition to SiC or do you want more out of your SiC-based design that is already in production?

Let's set up a time to talk.











Contact us for SiC-based Design Support