We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

What are IGBTs?


Merging the high efficiency and rapid switching capabilities of MOSFETs with the high voltage and current handling capacities of bipolar transistors, Insulated-Gate Bipolar Transistor (IGBT) power modules are essential components in contemporary power electronics. These modules are utilized to control and convert electrical power in various applications, including industrial motor drives, renewable energy systems, Electric Vehicles (EVs) and power grids.

IGBT power modules consist of multiple IGBT chips and freewheeling diodes that are encapsulated in a single package, offering a compact and efficient solution for high-power applications. They provide benefits such as reduced power loss, high thermal stability and robust performance under demanding conditions, making them the most prevalent power modules used globally in mid- to high-power voltage applications.

We offer IGBT modules in various packages (SP1F, SP3F, 34 mm: D1, 62 mm: D3, D4, SP6C, SP6LI, SP6P and integrated SP6HPD), across multiple technologies (IGBT Trench 3, Trench 4, Trench 4 fast, Trench 5 and the new IGBT Trench 7, or IGBT7) and in various topologies (single switch, half bridge or phase leg, Buck chopper, Boost chopper, three-level NPC, three-phase bridge, dual common source and T-Type, among others). Higher voltage (up to 1700V) and current (up to 900A) ratings enable a multitude of applications. We offer more than 300 variants of standard IGBT modules and we are distinguished as a comprehensive power solution provider by our ability to provide derivative, integrated and fully customized solutions. We also offer antiparallel SiC diodes for hybrid SiC versions, providing design flexibility without additional costs.

The new seventh generation of IGBT power modules is now available in seven packages across 49 parts. These devices feature lower VCE(sat) and Vf, overload capacity at Tj 175°C, 50% higher current capability, enhanced controllability of dv/dt, improved freewheeling diode softness and simpler driving compared to previous legacy generations. These features offer a differentiated value proposition of high power density, durability, reduced system costs, higher efficiency, ease of use and faster time to market.

Key Advantages


Find Products


Applications


IGBT 7 Power Modules — High Voltage, Low Loss Solutions for Versatile Applications

Discover our versatile IGBT 7 power modules, offering increased current capability, lower losses and high efficiency in multiple package options. Covering voltages from 1200V to 1700V and currents up to 900A, these modules deliver power, precision and performance for diverse applications.