Hybrid Power Drive (HPD) modules are highly integrated power semiconductor devices that reduce the number of components and simplify the overall system design. These configurable power devices include a three-bridge topology that is available in Silicon Carbide (SiC) or Silicon (Si) semiconductor technologies. Offering a compact design and low weight and profile, these high-reliability power devices help reduce the size and weight of More Electric Aircraft (MEA).
The HPD module is a cost-effective unit that integrates a power bridge and a driver stage. You can use HPD modules in power conversion applications for electric motor drives on aircraft flight-critical actuator systems.
This Hybrid Power Device (HPD) is a complete solution that offers excellent performance, reliability and reduced weight. This module comes with an AlSiC baseplate with maximum dimensions of 108 mm × 67 mm × 25 mm.
Applications
Would you like additional information on our hybrid power devices?
Let's set up a time to talk.