We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Live Chat

Need Help?

Privacy Policy

Integrated Power Management for Embedded Processors and Subsystems with Multiple Power Rails


Embedded and application processors and other components in complex systems require multiple power rails and multiple power domains. Using discrete devices for power management in these types of systems can be costly. Power Management Integrated Circuits (PMICs), which integrate multiple voltage regulators and control circuits into a single chip, are excellent options for implementing complete power supply solutions. They reduce component count and board space while easily and cost effectively managing system power. 

PMICs are an excellent fit for embedded processing in a wide range of applications such as Internet of Things (IoT)edge computing, medical and Industrial IoT, Electric Vehicles (EVs) and autonomous vehicles. We also offer System on Modules (SOMs) that combine a PMIC with an industrial-grade microprocessor (MPU), along with other devices, to simplify your development and speed up your time to market.

Featured PMIC Products for Subsystems and Embedded Processors


MCP16701

High-Performance PMIC for PIC64GX, PolarFire® FPGAs and PolarFire SoC FPGAs

Typical Applications:

  • Embedded MPU and MCU power
  • Industrial computing
  • Data servers
  • Edge AI

MCP16501

Cost- and Size-Optimized PMIC for SAMA5DX/SAM9X6/SAMA7G Series MPUs

Typical applications:

  • Embedded MPU and MCU power
  • Gateways
  • Security and access control systems
  • Home appliances

MCP16502

High-Performance PMIC for SAMA5DX/SAM9X6/SAMA7G Series MPUs

Typical Applications:

  • Embedded MPU and MCU power
  • Portable and wearable applications
  • Security and access control systems
  • Gateways

MIC7401

Configurable PMIC With 5-Channel Buck Regulator and Boost Regulator With HyperLight Load® Technology

Typical Applications:

  • Point-of-Sale (POS) servers
  • Network systems
  • 3D glasses
  • Infotainment

Advantages of Designing With PMICs

  • Simplifies power management in complex embedded systems
  • Provides power supplies for processing systems
  • Optimizes power consumption and extends battery life
  • Helps control complex power systems
  • Reduces circuit board space
  • Reduces time to market and risk
  • Reduces engineering and sourcing effort

PMIC Features and Benefits


Benefits Product Features

Faster Time to Market With All Required Voltage Rails

Faster Time to Market With All Required Voltage Rails Meets the needs of high-performance MPU and FPGA applications and integrate up to eight 1.5A buck converters that can be paralleled, four 300 mA internal Low Dropout Voltage (LDO) regulators, and a controller to drive external MOSFETs.

Reduced Solution Size, Cost and Risk due to Integration

Reduced Solution Size, Cost and Risk Due to Integration Offers up to a 48% area reduction with less than 60% of the component count of a discrete solution and is available in a small form factor of VQFN package, which offers a compact and robust solution for space-constrained applications.

Increased Flexibility and Reliability

Ability to dynamically change Vout levels for all converters in 12.5 mV/25 mV increments, which facilitates fine-tune power delivery to meet specific application requirements and enhances overall system efficiency and performance.

System-On-Chip Reference Designs


SAM9X75D2GN4 System-on-Module (SOM) Reference Design

Featuring the MCP16502 High-Performance PMIC

The Microchip SAM9X75 System-On-Module Series is a small single-sided SOM series based on a System-in Package (SiP) ARM926EJ-S Arm® Thumb® CPU-based embedded microprocessor running up to 800 MHz. The SAM9X75 SOM Series is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.

Click on the link below to learn more and download the design files.

Wireless SOM Reference Design (Smart, Connected and Secure)

Featuring the MCP16502 High-Performance PMIC

Designed to demonstrate a total systems solution, our wireless SOM combines our SAMA5D2 MPU, WILC3000 Wi-Fi®/Bluetooth® module and MCP16502 PMIC to provide an all-in-one device that you can use to expand your existing product features or fast track your new designs.

Click on the link below to learn more and download the design files.

Wireless SOM Reference Design (Smart, Connected and Secure)

Featuring the MCP16502 High-Performance PMIC

Designed to demonstrate a total systems solution, our wireless SOM combines our SAMA5D2 MPU, WILC3000 Wi-Fi®/Bluetooth® module and MCP16502 PMIC to provide an all-in-one device that you can use to expand your existing product features or fast track your new designs.

Click on the link below to learn more and download the design files.

Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCheck Design Service

Our complimentary* MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.