We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Robust and Optimal Hot-Swap Solutions


Hot-swappable power management controllers play a crucial role in safeguarding the integrity of your system's electronic loads during hot-swappable operations. These controllers are designed to manage the insertion and removal of components without shutting down the entire system, which enables continuous operation and minimizes downtime.

Our robust hot-swap controllers are equipped with a range of protection features that include overcurrent protection, short-circuit protection and thermal shutdown. These features prevent damage to both the system and the components being swapped, enhancing the overall reliability and longevity of your electronic systems.

Additionally, our controllers provide smooth turn-on functionality during hot plug-ins. As a result, when a new component is inserted, the controller gradually ramps up the power to prevent sudden inrush currents that could potentially harm the system. This smooth power-up process enables safe operation and reduces the risk of electrical stress on the components. Overall, our hot-swappable controllers provide seamless and safe component integration, optimizing system performance and extending the lifespan of your electronic infrastructure.

Featured Product


MIC2582

Single-Channel Hot-Swap Controller

Save board space and protect the integrity of your system with the feature-packed and space-saving MIC2582. Available in an 8-pin SOIC-8 and 16-pin QSOP, this hot-swap controller covers the most important protections needed in power supply environments such as inrush current limiting, output voltage slew rate control and circuit breaker functionality.

Hot Swap Controller Products


Key Features and Advantages