We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Space-Grade DC-DC Converters for Harsh Environments


Space-grade DC-DC converters are specialized power conversion devices that are best suited for the demanding environment of space. These converters are used to convert Direct Current (DC) from one voltage level to another for reliable and efficient power management. This makes them vital components in spacecraft, satellites and other space missions.

Our radiation-hardened space-grade DC-DC converters are designed to withstand high levels of ionizing radiation prevalent in space, which can otherwise cause malfunctions or degradation in electronic components. Radiation-hardened designs ensure long-term reliability and functionality.

These converters are the building blocks of satellite power system architecture, with the MH8565A Point-of-Load (POL) switching regulator, the SGR117 and MHL117 linear regulators, and the MIC69303RT Low Dropout (LDO) regulator powering our PolarFire® FPGAs, microcontrollers (MCUs) and motor control sensors for a complete space solution.  The space-grade DC-DC converters are indispensable for the dependable operation of space missions, providing stable and efficient power conversion in one of the most challenging environments.

Key Features of Our Space-Grade DC-DC Converters


Product Categories


Radiation-Hardened DC-DC Converters

The SA series of DC-DC converters is available in both single- and triple-output configurations. These devices are specifically designed and qualified to withstand the demanding conditions of space, including characterization for TID and SEE. Operating at a fixed frequency of 220 kHz, the SA family of converters can also be externally synchronized with other frequency sources.

Radiation-Tolerant DC-DC Converters

The Low Earth Orbit (LEO) market is rapidly expanding as both private and public entities venture into New Space. This exploration necessitates a wide range of technologies, from 5G communication and cube satellites to IoT applications. Consequently, there is a growing demand for standard, reliable, cost-effective and configurable space-grade solutions. To address this market need, we have developed the radiation-tolerant LE50-28 series of isolated DC-DC converters. These off-the-shelf 50W power converters are available in nine variants, offering single and triple outputs that range from 3.3V to 28V.

Applications