We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The SA series of DC-DC converters is available in both triple and single outputs. These devices are designed and qualified for the rigors of space including characterization for both Total Ionizing Dose (TID) and Single Event Effects (SEE). Operating at a fixed frequency of 220 kHz, the SA family of parts can be externally synced with other frequency sources.

Featured Products


SA50-120 and SA50-28

Radiation-hardened (rad-hard) DC-DC power converters—the only standard non-hybrid space-grade DC-DC power converters available—utilize surface-mount component construction, allowing flexibility and customization to fit specific applications and requirements. With the SA50 family, qualified to the Mil-Std-461, Mil-Std-883 and Mil-Std-202 standards, you can start with proven Commercially Available-Off-the-Shelf technology and quickly scale up development to reduce your risk and development time.

Benefits of the SA50 Family


  • SA50 power converters utilize 28V and 120V input and offer up to 50W of output in a low-profile, small-sized solution
  • EMI-compliant and radiation-hardened designs with single and triple outputs are ideal for space station and ORION program platforms
  • Units utilize switching regulators that use peak-current-mode controlled single-ended forward converter topology with inherent single-event immunity
  • Eight million hours Mean Time Between Failure (MTBF) and up to 87% efficiency, the highest of any standard 28V and 120V input space-grade DC-DC power converter
  • Single-output versions additionally offer remote sense, output voltage adjust and parallel connection functions

Radiation-Hardened Isolated DC-DC Converters


Documentation


Title
SA50-28 Single Series Data Sheet Download
SA50-120 Single Series Data Sheet Download
SA50-28 Triple Series Data Sheet Download
SA50-120 Triple Series Data Sheet Download
EMI Filter SF100-28-28S Download
SF200-28-28S EMI Filter Data Sheet Download
ST-2X3 Thermal Interface Data Sheet Download
FAQ- Standard Rad Hard Power Converter Modules Download

Related Products: Radiation-Tolerant DC-DC Converters


The current market contains either commercial power converters that are not radiation tolerant, which poses a great risk to the satellite mission life, or expensive radiation-hardened power converters. The LE50 fills the gap between these two by offering a cost-effective radiation-tolerant solution for satellite missions.