We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Low-Cost Voltage Boosters for Low-Power Applications


Charge pump ICs are simple and low-cost solutions for boosting voltage under light load conditions in small, battery-operated and other low-power applications. Unlike boost converters, charge pump ICs can operate without inductors and other external components and require just two capacitors for energy storage. This reduces costs and saves board space in your design. Our portfolio of charge pumps includes devices that enable doubled, inverted or regulated voltage output in a variety of applications including LED lighting, automotive, industrial and more.

Charge Pump Benefits

  • Reduce costs: cost-effective alternative to conventional boost converter (switching regulator)
  • Simplify development: easy-to-implement solutions for low-current applications
  • Save board space: no need for inductors or external Field Effect Transistors (FETs)
  • Speed up time to market: excellent options for reducing development time for battery-powered applications

Charge Pump Features

  • Highly efficient for low-output currents
  • Regulated, inverted or doubled output voltage options available
  • Wide input voltage up to 18V
  • Selectable output of 3.3V or 5.0V on regulated charge pumps
  • Adjustable output from 1.5V to 5.5V on regulated charge pumps

Find Charge Pump ICs


Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.