High Performance and Wide Input Voltage Ranges to Support Multiple Applications


The MIC24066/7 is a family of commercial 36V synchronous switching regulators that support a wide input range of 4.5–36V and deliver 6A of load current. These integrated Field-Effect Transistor (FET) switching regulators feature an enhanced high-voltage Constant-On-Time (COT) controller that is packaged with a pair of N-channel FETS with improved avalanche rating.

Product Details


MIC24066

  • Programmable soft start time
  • Compact size: 5 mm × 6 mm 36-pin wettable-flank VQFN

MIC24067

  • Programmable HyperLight Load® (HLL)/Continuous Conduction Mode (CCM) operation
  • Compact size: 5 mm × 6 mm 36-pin wettable-flank VQFN
adobestock-162947308

Applications

  • Servers and workstations
  • Routers, switches and telecom equipment
  • Base stations
  • High-power-density point-of-load conversion
  • USB Type-C® charge only
  • Test and measurement instrumentation
  • 24V industrial input DC-DC conversion
adobestock-328224822

Key Features

  • Input voltage range: 4.5–36V
  • Adjustable output from 0.6–32V (also limited by duty cycle)
  • High current capability of 6A
  • Adaptive COT control
  • 0.6V internal reference with ±1% accuracy
  • Up to 800 kHz switching frequency